ADuC841
PRODUCTIONPrecision Analog Microcontroller: 20MIPS 8052 Flash MCU + 8-Ch 12-Bit ADC + Dual 12-Bit DAC
- Part Models
- 6
- 1ku List Price
- Starting From $11.11
Overview
- Pin compatible upgrade of ADuC812/ADuC831/ADuC832
- Increased performance
- Single-cycle 20 MIPS 8052 core
- High speed 420 kSPS 12-bit ADC
- Increased memory
- Up to 62 kBytes on-chip Flash/EE program memory
- 4 kBytes on-chip Flash/EE data memory
- In-circuit reprogrammable
- Flash/EE, 100 year retention, 100 kCycle endurance
- 2304 bytes on-chip data RAM
- Smaller package
- 8 mm × 8 mm chip scale package
- 52-lead PQFP—pin-compatible upgrade
- Increased performance
- Analog I/O
- 8-channel, 420 kSPS high accuracy, 12-bit ADC
- On-chip, 15 ppm/°C voltage reference
- DMA controller, high speed ADC-to-RAM capture
- Two 12-bit voltage output DACs
- Dual output PWM Σ-Δ DACs
- On-chip temperature monitor function
- 8052 based core
- 8051 compatible instruction set (20 MHz max)
- High performance single-cycle core
- 32 kHz external crystal, on-chip programmable PLL
- 12 interrupt sources, 2 priority levels
- Dual data pointers, extended 11-bit stack pointer
- On-chip peripherals
- Time interval counter (TIC)
- UART, I2C®, and SPI® Serial I/O
- Watchdog timer (WDT)
- Power supply monitor (PSM)
- Power
- Normal: 4.5 mA @ 3 V (core CLK = 2.098 MHz)
- Development tools
- Low cost, comprehensive development system incorporating nonintrusive single-pin emulation,
- IDE based assembly and C source debugging
The ADuC841/ADuC842/ADuC843 are complete smart transducer front ends, that integrates a high performance self-calibrating multichannel ADC, a dual DAC, and an optimized single-cycle 20 MHz 8-bit MCU (8051 instruction set compatible) on a single chip.
The ADuC841 and ADuC842 are identical with the exception of the clock oscillator circuit; the ADuC841 is clocked directly from an external crystal up to 20 MHz whereas the ADuC842 uses a 32 kHz crystal with an on-chip PLL generating a programmable core clock up to 16.78 MHz.
The ADuC843 is identical to the ADuC842 except that the ADuC843 has no analog DAC outputs.
The microcontroller is an optimized 8052 core offering up to 20 MIPS peak performance. Three different memory options are available offering up to 62 kBytes of nonvolatile Flash/EE program memory. Four kBytes of nonvolatile Flash/EE data memory, 256 bytes RAM, and 2 kBytes of extended RAM are also integrated on-chip.
The parts also incorporate additional analog functionality with two 12-bit DACs, power supply monitor, and a band gap reference. On-chip digital peripherals include two 16-bit Σ-Δ. DACs, a dual output 16-bit PWM, a watchdog timer, a time interval counter, three timers/counters, and three serial I/O ports (SPI, I2C, and UART).
On the ADuC812 and the ADuC832, the I2C and SPI interfaces share some of the same pins. For backwards compatibility, this is also the case for the ADuC841/ADuC842/ADuC843.
However, there is also the option to allow SPI operate separately on P3.3, P3.4, and P3.5, while I2C uses the standard pins. The I2C interface has also been enhanced to offer repeated start, general call, and quad addressing.
On-chip factory firmware supports in-circuit serial download and debug modes (via UART) as well as single-pin emulation mode via the EA pin..
Applications
- Optical networking—laser power control
- Base station systems
- Precision instrumentation, smart sensors
- Transient capture systems
- DAS and communications systems
Documentation
Data Sheet 3
User Guide 1
Application Note 10
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUC841BCPZ62-3 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| ADUC841BCPZ62-5 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| ADUC841BCPZ8-3 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| ADUC841BCPZ8-5 | 56-Lead LFCSP (8mm x 8mm w/ EP) | ||
| ADUC841BSZ62-3 | 52-Lead MQFP (10mm x 10mm) | ||
| ADUC841BSZ62-5 | 52-Lead MQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 1, 2015 - 15_0024 Conversion of 8x8mm and 9x9mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| ADUC841BCPZ62-3 | PRODUCTION | |
| ADUC841BCPZ62-5 | PRODUCTION | |
| ADUC841BCPZ8-3 | PRODUCTION | |
| ADUC841BCPZ8-5 | PRODUCTION | |
|
May 19, 2026 - 26_0126 Assembly Site Transfer of Select MQFP Products to Carsem Malaysia |
||
| ADUC841BSZ62-3 | PRODUCTION | |
| ADUC841BSZ62-5 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADUC841BSZ62-3 | PRODUCTION | |
| ADUC841BSZ62-5 | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADUC841BSZ62-3 | PRODUCTION | |
| ADUC841BSZ62-5 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADuC841 Code Examples 3
Evaluation Software 0
Can't find the software or driver you need?