AD8376: Ultralow Distortion IF Dual VGA
The AD8376 is a dual channel, digitally controlled, variable gain wide bandwidth amplifier that provides precise gain control, high IP3, and low noise figure. The excellent distortion performance and ...More
AD8376: Ultralow Distortion IF Dual VGA
Product Description
The AD8376 is a dual channel, digitally controlled, variable gain wide bandwidth amplifier that provides precise gain control, high IP3, and low noise figure. The excellent distortion performance and high signal bandwidth make the AD8376 an excellent gain control device for a variety of receiver applications.
Using an advanced high speed SiGe process and incorporating proprietary distortion cancellation techniques, the AD8376 achieves 50 dBm output IP3 at 200 MHz.
The AD8376 provides a broad 24 dB gain range with 1 dB resolution. The gain of each channel is adjusted through dedicated 5-pin control interfaces and can be driven using standard TTL levels. The open-collector outputs provide a flexible interface, allowing the overall signal gain to be set by the loading impedance. Thus, the signal voltage gain is directly proportional to the load.
Each channel of the AD8376 can be individually powered on by applying the appropriate logic level to the ENBA and ENBB power enable pins. The quiescent current of the AD8376 is typically 130 mA per channel. When powered down, the AD8376 consumes less than 5 mA and offers excellent input-to-output isolation, lower than −50 dB at 200 MHz.
Fabricated on an Analog Devices, Inc., high speed SiGe process, the AD8376 is supplied in a compact, thermally enhanced, 5 mm × 5mm 32-lead LFCSP package and operates over the temperature range of −40°C to +85°C.
ApplicationsData Sheet, Rev. 0, 8/07
- Data Sheet Rev 0, 08/2007 (pdf 1076kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 634kB)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
Features
- Dual independent digitally controlled VGAs
- Bandwidth of 700 MHz (−3 dB)
- Gain range: −4 dB to +20 dB
- Step size: 1 dB ± 0.2 dB
- Differential input and output
- Noise figure: 8.7 dB @ maximum gain
- Output IP3 of ~50 dBm at 200 MHz
- Output P1dB of 20 dBm at 200 MHz
- Dual parallel 5-bit control interface
- Provides constant SFDR vs. gain
- Power-down control
- Single 5 V supply operation
Find more at our Circuits Library.
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8376
Ultralow Distortion IF Dual VGA
Functional Block Diagram for AD8376
ADL5331 - 1 MHz to 1.2 GHz VGA with 30 dB Gain Control Range
AD8264 - Quad, 235 MHz, DC Coupled VGA and Differential Output Amplifier
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.61 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.36 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.40 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.45 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.91 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.84 |
| AD8264 | Analog | 235 | 0 | +24 | 4 | 2.3 | ±5 | 99mA | +2 | - | 40-Lead LFCSP | $11.95 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.40 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.19 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.34 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.73 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.34 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 | 100 | ±5 | 157mA | ±1 | 26.5 | 28-Lead PSOP, 28-Lead TSSOP | $3.95 |
| AD8327 | Digital | 160 | -18 | +30 | 1 | 64 | +5 | 105mA | ±1 | 18 | 20-Lead TSSOP | $3.80 |
| AD8328 | Digital | 107 | -27.5 | +31.5 | 1 | 135 | - | 120mA | ±1 | 18.4 | 20-Lead LFCSP, 20-Lead QSOP | $1.92 |
| AD8330 | Analog | 150 | 0 | +50 | 1 | 5 | +6 | 20mA | ±0.5 | - | 16-Lead LFCSP, 16-Lead QSOP | $4.44 |
| AD8331 | Analog | 120 | -4.5 | +43 | 1 | 0.74 | +5 | 25mA | +0.5 | 7 | - | $5.45 |
| AD8332 | Analog | 120 | -4.5 | +43.5 | 2 | 0.74 | +5 | 58mA | +0.5 | 7 | 28-Lead TSSOP, 32-Lead CSP | $10.57 |
| AD8334 | Analog | 100 | +4.5 | +43.5 | 4 | 0.74 | +5 | 116mA | +0.5 | 7 | 64-Lead LFCSP | $14.66 |
| AD8335 | Analog | 70 | -10 | +38 | 4 | 1.3 | +5 | 76mA | ±0.2 | 18 | 64-Lead LFCSP | $12.14 |
| AD8336 | Analog | 115 | -14 | +46 | 1 | 3 | ±12 | 25mA | ±0.5 | 11 | 16-Lead LFCSP | $4.59 |
| AD8337 | Analog | 280 | 0 | +24 | 1 | 2.2 | ±5 | 15mA | ±0.25 | - | 8-Lead LFCSP | $2.49 |
| AD8350 | Analog | 900 | +15 | +20 | - | 1.7 | +11 | 32mA | - | 2 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | Analog | 2200 | 0 | +26 | - | 2.7 | +5 | 32mA | - | 13 | 10-Lead uSOIC | $2.68 |
| AD8352 | Analog | 2200 | +3 | +25 | - | 2.6 | +5.5 | 37mA | - | 13 | 16-Lead LFCSP | $3.53 |
| AD8366 | Digital | 1000 | +4.5 | +20.5 | - | - | - | 180mA | - | - | 32-Lead CSP | - |
| AD8367 | Analog | 500 | -2.5 | +42.5 | 1 | 1.84 | +5.5 | 26mA | ±0.2 | 8.1 | 14-Lead TSSOP | $4.60 |
| AD8368 | Analog | 800 | -12 | +22 | 1 | - | +5 | - | ±0.4 | 13 | 24-Lead LFCSP | $4.60 |
| AD8369 | Digital | 600 | -5 | +40 | 1 | 2 | +5.5 | 37mA | ±0.5 | 0.5 | 16-Lead TSSOP | $4.25 |
| AD8370 | Digital | 700 | +25 | +34 | 1 | 2.1 | +5.5 | 78mA | - | 14 | 16-Lead TSSOP | $4.25 |
| AD8372 | Digital | 130 | -9 | +32 | 2 | - | +5 | 116mA | ±0.3 | - | 32-Lead CSP | $6.58 |
| AD8375 | Digital | 690 | -4 | +20 | 1 | - | +5 | 130mA | ±0.2 | 19 | 24-Lead LFCSP | $4.54 |
| AD8376 | Digital | 690 | -4 | +20 | 2 | - | +5 | 260mA | ±0.2 | 19 | 32-Lead CSP | $6.57 |
| ADL5330 | Analog | 3000 | -34 | +22 | 1 | - | +5 | 240mA | - | 1.2 | 24-Lead LFCSP | $5.04 |
| ADL5331 | Analog | 1500 | -14 | +17 | 1 | - | - | 240mA | - | - | - | - |
| ADL5390 | Analog | 2400 | - | +7 | 1 | - | +5 | 130mA | - | 9.6 | 24-Lead LFCSP | $7.59 |
| ADL5391 | Analog | 2000 | - | +9.5 | 1 | 26.7 | +5 | 135mA | - | 15.1 | 16-Lead LFCSP | $4.95 |
| ADL5561 | - | 2900 | +6 | +15.5 | - | 2.1 | - | 40mA | - | - | 16-Lead LFCSP | $3.68 |
| ADL5592 | Digital | 2400 | - | +30.5 | 1 | - | - | - | -0.02 | - | 40-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8376 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8376-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | - | - | Y | Contact ADI | Add To Cart |
| AD8376ACPZ-R7 | Prodn | 32 ld LFCSP (5x5mm) w/3.3mm exposed pad | 32 | Ind | $6.57 | 08/28/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8376ACPZ-WP | Prodn | 32 ld LFCSP (5x5mm) w/3.3mm exposed pad | 32 | Ind | $6.57 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close