ADL5321: 2.3 GHz to 4.0 GHz RF Driver Amplifier
The ADL5321 is a broadband, linear driver RF amplifier that operates at frequencies from 2.3 GHz to 4.0 GHz. The device can be used in a wide variety of wired and wireless applications, including ISM, ...More
ADL5321: 2.3 GHz to 4.0 GHz RF Driver Amplifier
Product Description
The ADL5321 is a broadband, linear driver RF amplifier that operates at frequencies from 2.3 GHz to 4.0 GHz. The device can be used in a wide variety of wired and wireless applications, including ISM, WLL, PCS, GSM, CDMA, and W-CDMA.
The ADL5321 operates with a 5 V supply voltage and a supply current of 90 mA.
The ADL5321 is fabricated on the GaAs HBT process. The device is packaged in a low cost SOT-89 that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +85°C, and a fully populated evaluation board is available.
The ADL5320 is a companion part to the ADL5321 that operates at similar performance from 400 MHz to 2700 MHz.
Data Sheet, Rev. 0, 5/08
- Data Sheet Rev A, 03/2009 (pdf 319kB)
- (About Data Sheets)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
Features
- Operation: 2.3 GHz to 4.0 GHz)
- Gain of 14 dB at 2.6 GHz)
- OIP3 of 41 dBm at 2.6 GHz)
- P1dB of 25.7 dBm at 2.6 GHz)
- Noise figure: 4.0 dB at 2.6 GHz)
- Power supply: 5 V)
- Power supply current: 90 mA typical)
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5321
2.3 GHz to 4.0 GHz RF Driver Amplifier
Other Diagrams for ADL5321
2.3 GHz to 4.0 GHz RF Driver Amplifier
ADL5321 Pin Configuration
Functional Block Diagram for ADL5321
ADL5602 - 50 MHz to 4.0 GHz RF/IF Gain Block
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.8 | 23.6 | 9.1 | 5.3 | 41mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| AD8354 | 1 to 2700 | 19.5 | 19 | 4.6 | 4.2 | 23mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.7 | 4.4 | 104mA | 2140 | Driver | SOT-89 | $2.58 |
| ADL5321 | 2300 to 4000 | 14 | 41 | 25.7 | 4 | 90mA | 2600 | Driver | SOT-89 | $2.58 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5521 | 400 to 4000 | 20.8 | 37 | 21.8 | 0.9 | 60mA | 900 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5523 | 400 to 4000 | 21.5 | 34 | 21 | 0.8 | 60mA | 900 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.58 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.87 |
| ADL5534 | 20 to 500 | 21 | 40.4 | 20.4 | 2.5 | 98mA | 70 | Dual IFA | 16-Lead LFCSP | $3.00 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 90mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 93mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 130mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.06 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 135mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.06 |
| ADL5602 | 50 to 4000 | 19.5 | 42 | 19.3 | 3.3 | 89mA | 2000 | Gain Block | SOT-89 | $1.75 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5321 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5321-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $99.00 | 07/10/2009 | Y | Contact ADI | Add To Cart |
| ADL5321ARKZ-R2 | Pre-Release | 3 ld SOT89 | 3 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADL5321ARKZ-R7 | Prodn | 3 ld SOT89 | 3 | Ind | $2.58 | 07/24/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close