content here.
content here.

OP471:  High Speed, Low Noise Quad Operational Amplifier

The OP-471 is a monolithic quad op amp featuring low-noise, 11nV/(root)Hz Max at 1kHz, excellent speed, 8V/µs typical, a gain-bandwidth of 6.5MHz, and unity-gain stability.

The OP-471 has an input offset voltage under 0.8mV and an input offset voltage drift below 4µV/°C. guaranteed over the full military temperature range. Open loop gain of the OP-471 is over 500,000 into a 10k ...More

OP471:  High Speed, Low Noise Quad Operational Amplifier

Product Description

The OP-471 is a monolithic quad op amp featuring low-noise, 11nV/(root)Hz Max at 1kHz, excellent speed, 8V/µs typical, a gain-bandwidth of 6.5MHz, and unity-gain stability.

The OP-471 has an input offset voltage under 0.8mV and an input offset voltage drift below 4µV/°C. guaranteed over the full military temperature range. Open loop gain of the OP-471 is over 500,000 into a 10k Ohm load insuring outstanding gain accuracy and linearity. The input bias current is under 25nA limiting errors due to signal source resistance. The OP-471's CMR of over 105dB and PSRR of under 5.6µV/V significantly reduce errors caused by ground noise and power supply fluctuations.

The OP-471 offers excellent amplifier matching which is important for applications such as multiple gain blocks, low-noise instrumentation amplifiers, quad buffers and low-noise active filters.

The OP-471 conforms to the industry standard 14-pin DIP pinout. It is pin compatible with the OP-11, LM 148/149, HA4741, RM4156, MC33074, TL084 and TL074 quad op amps and can be used to upgrade systems using these devices.

For applications requiring even lower voltage noise the OP-470, with a voltage density of 5nV/(root)Hz Max at 1kHz, is recommended.

  • Excellent Speed: 8 V/µs Typ
  • Low Noise: 11 nV/√Hz @ 1 kHz Max
  • Unity-Gain Stable
  • High Gain Bandwidth: 6.5 MHz Typ
  • Low Input Offset Voltage: 0.8 mV Max
  • Low Offset Voltage Drift: 4 µV/°C Max
  • High Gain: 500 V/mV Min
  • Outstanding CMR: 105 dB Min
  • Industry Standard Quad Pinouts
  • Iq per Amplifier: 2.75mA
  • # OpAmps per Pkg: 4
  • Operating Temp Range: -55 to +125
  • Packages: LCC,SOIC
  • -3dB Bandwidth: 6.5MHz
  • Slew Rate: 8V/µs
  • Vos: 1mV
  • Ib: 25nA
  • Input Noise (nV/rtHz): 6.5nV/rtHz
  • Vcc-Vee Supply (V): 9 to 36

Pin Configuration Diagram for OP471

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP471 6.5MHz 8V/µs 1mV 25nA 6.5nV/rtHz 4 -55 to +125
OP467 28MHz 170V/µs 200µV 150nA 6nV/rtHz 4 -55 to +125
AD713 4MHz 20V/µs 300µV 40pA 16nV/rtHz 4 -55 to +125
AD8648 22MHz 12V/µs 700µV 200fA 6nV/rtHz 4 -40 to +125
AD8618 24MHz 12V/µs 23µV 200fA 6nV/rtHz 4 -40 to +125
AD8004 250MHz 3KV/µs 1mV 35µA 1.5nV/rtHz 4 -55 to +125
OP470 6MHz 2V/µs 400µV 25nA 3.2nV/rtHz 4 -55 to +125
ADA4000-4 5MHz 20V/µs 200µV 5pA 16nV/rtHz 4 -40 to +125
AD8608 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 4 -40 to +125
AD8513 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 4 -40 to +85
AD746 13MHz 75V/µs 300µV 110pA 16nV/rtHz 2 -55 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.