content here.
content here.

OP285:  Dual, 9 MHz Precision Operational Amplifier

The OP-285 is a precision high speed amplifier featuring the Butler Amplifier front-end. This new front-end design combines the accuracy and low noise performance of bipolar transistors with the speed of JFETs. This yeilds an amplifier with high slew rates, low offset and good noise performance at low supply currents. Bias currents are also low compared to bipolar designs.

The ...More

OP285:  Dual, 9 MHz Precision Operational Amplifier

Product Description

The OP-285 is a precision high speed amplifier featuring the Butler Amplifier front-end. This new front-end design combines the accuracy and low noise performance of bipolar transistors with the speed of JFETs. This yeilds an amplifier with high slew rates, low offset and good noise performance at low supply currents. Bias currents are also low compared to bipolar designs.

The OP-285 offers the slew rate and low power of a JFET amplifier combined with the precision, low noise and low drift of a bipolar amplifier. Input offset voltage is laser-trimmed and guaranteed less than 250 µV. This makes the OP-285 useful in dc coupled or summing applications without the need for special selections or the added noise of additional offset adjustment circuitry. Slew rates of 22V/µs and a bandwidth of 9MHz make the OP-285 one of the most accurate medium speed amplifiers available.

The combination of low noise, speed and accuracy can be used to build high speed instrumentation systems. CIrcuits such as instrumentation amplifiers, ramp generators, bi-quad filters and dc coupled audio systems are all practical with the OP-285.

For applications that require long term stability, the OP-285 has a guaranteed maximum long term drift specification.

The OP-285 is specified over the XIND-extended industrial- (-40°C to +85°C) temperature range. OP-285s are available in 8-pin plastic DIP and SOIC-8 surface mount packages.

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Low Offset Voltage: 250 µV
  • Low Noise: 6 nV/√Hz
  • Low Distortion: 0.0006%
  • High Slew Rate: 22 V/µs
  • Wide Bandwidth: 9 MHz
  • Low Supply Current: 5 mA
  • Low Offset Current: 2 nA
  • Unity-Gain Stable
  • SO-8 Package
  • -3dB Bandwidth: 9MHz
  • Slew Rate: 22V/µs
  • Vos: 35µV
  • Ib: 100nA
  • Input Noise (nV/rtHz): 6nV/rtHz
  • Vcc-Vee Supply (V): 9 to 44
  • Iq per Amplifier: 2.5mA
  • # OpAmps per Pkg: 2
  • Operating Temp Range: -40 to +85
  • Packages: SOIC

Pin Configuration Diagram for OP285

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP285 9MHz 22V/µs 35µV 100nA 6nV/rtHz 2 -40 to +85
OP275 9MHz 22V/µs 1mV 100nA 6nV/rtHz 2 -40 to +85
AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +125
AD8652 50MHz 41V/µs 100µV 1pA 5nV/rtHz 2 -40 to +125
ADA4898-1 65MHz 55V/µs 20µV 100nA 900pV/rtHz 1 -40 to +105
AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
AD8672 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 2 -40 to +125
AD8676 10MHz 2.5V/µs 12µV 500pA 2.8nV/rtHz 2 -40 to +125
AD823 16MHz 25V/µs 700µV 5pA 16nV/rtHz 2 -40 to +85
AD8397 69MHz 53V/µs 1mV 200nA 4.5nV/rtHz 2 -40 to +85

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.