content here.
content here.

OP113:  Low Noise, Low Drift Single-Supply Operational Amplifier (Single)

The OPx13 family of single-supply operational amplifiers features both low noise and drift. It has been designed for systems with internal calibration. Often these processor-based systems are capable of calibrating corrections for offset and gain, but they cannot correct for temperature drifts and noise. Optimized for these parameters, the OPx13 family can be used to take advantage of superior ...More

OP113:  Low Noise, Low Drift Single-Supply Operational Amplifier (Single)

Product Description

The OPx13 family of single-supply operational amplifiers features both low noise and drift. It has been designed for systems with internal calibration. Often these processor-based systems are capable of calibrating corrections for offset and gain, but they cannot correct for temperature drifts and noise. Optimized for these parameters, the OPx13 family can be used to take advantage of superior analog performance combined with digital correction. Many systems using internal calibration operate from unipolar supplies, usually either 5 V or 12 V. The OPx13 family is designed to operate from single supplies from 4 V to 36 V and to maintain its low noise and precision performance.

The OPx13 family is unity gain stable and has a typical gain bandwidth product of 3.4 MHz. Slew rate is in excess of 1 V/μs. Noise density is a very low 4.7 nV/√Hz, and noise in the 0.1 Hz to 10 Hz band is 120 nV p-p. Input offset voltage is guaranteed and offset drift is guaranteed to be less than 0.8 μV/°C. Input common-mode range includes the negative supply and to within 1 V of the positive supply over the full supply range. Phase reversal protection is designed into the OPx13 family for cases where input voltage range is exceeded. Output voltage swings also include the negative supply and go to within 1 V of the positive rail. The output is capable of sinking and sourcing current throughout its range and is specified with 600 Ω loads.

Digital scales and other strain gage applications benefit from the very low noise and low drift of the OPx13 family. Other applications include use as a buffer or amplifier for both analog-to-digital (ADC) and digital-to-analog (DAC) sigma-delta converters. Often these converters have high resolutions requiring the lowest noise amplifier to utilize their full potential. Many of these converters operate in either single-supply or low-supply voltage systems, and attaining the greater signal swing possible increases system performance.

The OPx13 family is specified for single 5 V and dual ±15 V operation over the XIND—extended industrial temperature range (–40°C to +85°C). They are available in PDIP and SOIC surface-mount packages.

Applications

  • Digital scales
  • Multimedia
  • Strain gages
  • Battery-powered instrumentation
  • Temperature transducer amplifier
  • Data Sheet, Rev. F, 3/07

    • Single- or dual-supply operation
    • Low noise: 4.7 nV/√Hz @ 1 kHz
    • Wide bandwidth: 3.4 MHz
    • Low offset voltage: 100 μV
    • Very low drift: 0.2 μV/°C
    • Unity gain stable
    • No phase reversal
    • Iq per Amplifier: 3mA
    • # OpAmps per Pkg: 1
    • Operating Temp Range: -40 to +85
    • Packages: DIP,SOIC
    • -3dB Bandwidth: 3.4MHz
    • Slew Rate: 1.2V/µs
    • Vos: 150µV
    • Ib: 600nA
    • Input Noise (nV/rtHz): 4.7nV/rtHz
    • Vcc-Vee Supply (V): 4 to 36

    Pin Configuration Diagram for OP113

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
    OP113 3.4MHz 1.2V/µs 150µV 600nA 4.7nV/rtHz 1 -40 to +85
    OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
    AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
    OP27 8MHz 2.8V/µs 30µV 15nA 3.2nV/rtHz 1 -55 to +125
    AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
    AD8655 28MHz 11V/µs 50µV 10pA 4nV/rtHz 1 -40 to +125
    AD8651 50MHz 41V/µs 100µV 1pA 4.5nV/rtHz 1 -40 to +125
    ADA4898-1 65MHz 55V/µs 20µV 100nA 900pV/rtHz 1 -40 to +105
    AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
    OP183 5MHz 15V/µs 100µV 300nA 10nV/rtHz 1 -40 to +85

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.