content here.
content here.

OP07:  Ultralow Offset Voltage Operational Amplifier

The OP07 has very low input offset voltage (75 µV max for OP07E) that is obtained by trimming at the wafer stage. These low offset voltages generally eliminate any need for external nulling. The OP07 also features low input bias current (±4 nA for the OP07E) and high open-loop gain (200 V/mV for the OP07E).The low offsets and high open-loop gain make the OP07 particularly useful for high gain ...More

OP07:  Ultralow Offset Voltage Operational Amplifier

Product Description

The OP07 has very low input offset voltage (75 µV max for OP07E) that is obtained by trimming at the wafer stage. These low offset voltages generally eliminate any need for external nulling. The OP07 also features low input bias current (±4 nA for the OP07E) and high open-loop gain (200 V/mV for the OP07E).The low offsets and high open-loop gain make the OP07 particularly useful for high gain instrumentation applications.

The wide input voltage range of ±13 V minimum combined with a high CMRR of 106 dB (OP07E) and high input impedance provide high accuracy in the noninverting circuit configuration. Excellent linearity and gain accuracy can be maintained even at high closed-loop gains. Stability of offsets and gain with time or variations in temperature is excellent. The accuracy and stability of the OP07, even at high gain, combined with the freedom from external nulling have made the OP07 an industry standard for instrumentation applications.

The OP07 is available in two standard performance grades. The OP07E is specified for operation over the 0°C to 70°C range, and the OP07C is specified over the –40°C to +85°C temperature range.

The OP07 is available in epoxy 8-lead PDIP and 8-lead SOIC. It is a direct replacement for 725, 108A, and OP05 amplifiers; 741 types may be directly replaced by removing the 741’s nulling potentiometer. For improved specifications, see the OP177 or OP1177. For ceramic DIP and TO-99 packages and standard micro circuit (SMD) versions, see the OP77.

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Low VOS: 75 µV Max
  • Low VOS Drift: 1.3 µV/°C Max
  • Ultrastable vs. Time: 1.5 µV/Month Max
  • Low Noise: 0.6 µV p-p Max
  • Wide Input Voltage Range: ±14 V
  • Wide Supply Voltage Range:
    3 V to 18 V
  • Fits 725, 108A/308A, 741,
    AD510 Sockets
  • 125°C Temperature-Tested Dice
  • Iq per Amplifier: 4mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: DIP,SOIC
  • -3dB Bandwidth: 600kHz
  • Slew Rate: 300mV/µs
  • Vos: 30µV
  • Ib: 1nA
  • Input Noise (nV/rtHz): 9.6nV/rtHz
  • Vcc-Vee Supply (V): 6 to 44

Pin Configuration Diagram for OP07

OP07 Diagram
Pin Configuration Diagram for OP07
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP07 600KHz 300mV/µs 30µV 1nA 9.6nV/rtHz 1 -40 to +85
OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
AD8698 1MHz 400mV/µs 20µV 700pA 8nV/rtHz 2 -40 to +85
AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
AD8065 145MHz 180V/µs 400µV 2pA 7nV/rtHz 1 -40 to +85
OP2177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 2 -40 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.