ADA4857-1: Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
The ADA4857 is a unity gain stable, high speed, voltage feedback amplifier with low distortion, low noise, and high slew rate. With a spurious-free dynamic range (SFDR) of −88 dBc @ 10 MHz, the ...More
![]() |
ADA4857-1 and ADA4857-2 win the "2008 Best in Electronic Design" award from Electronic Design. |
ADA4857-1: Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
Product Description
The ADA4857 is a unity gain stable, high speed, voltage feedback amplifier with low distortion, low noise, and high slew rate. With a spurious-free dynamic range (SFDR) of −88 dBc @ 10 MHz, the ADA4857 is an ideal solution for a variety of applications including ultrasounds, ATE, active filters, and ADC drivers. The Analog Devices, Inc., proprietary next-generation XFCB process and innovative architecture enables such high performance amplifiers.
The ADA4857 has 850 MHz bandwidth, 2800 V/μs slew rate, and settles to 0.1% in 15 ns. With a wide supply voltage range (5 V to 10 V), the ADA4857 is an ideal candidate for systems that require high dynamic range, precision, and speed.
The ADA4857-1 amplifier is available in a 3 mm × 3 mm, 8-lead LFCSP and a standard 8-lead SOIC. The ADA4857-2 is available in a 4 mm × 4 mm, 16-lead LFSCP. The LFCSP features an exposed paddle that provides a low thermal resistance path to the printed circuit board (PCB). This path enables more efficient heat transfer and increases reliability. The ADA4857 works over the extended industrial temperature range (−40°C to +125°C).
Applications
- Instrumentation
- IF and baseband amplifiers
- Active filters
- ADC drivers
- DAC buffers
- Data Sheet Rev A, 11/2008 (pdf 764kB)
- (About Data Sheets)
Design Tools
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of v...
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
ADA4857 SPICE Macro Model
Multisim SPICE Simulation Program Download
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and s...
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supp...
MoreFeatures
- High speed
850 MHz, -3 dB bandwidth (G = +1, RL = 1kΩ), LFSCP)
750 MHz, −3 dB bandwidth (G = +1, RL = 1 kΩ, SOIC)
2800 V/µs slew rate - Low distortion:
-88 dBc @ 10 MHz (G = +1, RL = 1kΩ) - Low power: 5 mA/amplifier @ 10 V
- Low noise: 4.4 nV/√Hz
- Wide supply voltage range: 5 V to 10 V
- Power-down feature
- Available in 3 mm × 3 mm 8-lead LFCSP (single), 8-lead SOIC (single), and 4 mm × 4 mm 16-lead LFCSP (dual)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADA4857-1
Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
Functional Block Diagram for ADA4857-1
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| ADA4857-1 | 850MHz | 2.8KV/µs | 2mV | 2µA | 4.4nV/rtHz | 1 | -40 to +125 |
| ADA4857-2 | 750MHz | 2.8KV/µs | 2mV | 2µA | 4.4nV/rtHz | 2 | -40 to +125 |
| AD8000 | 1.58GHz | 4.1KV/µs | 1mV | 5µA | 1.6nV/rtHz | 1 | -40 to +125 |
| AD8045 | 1GHz | 1.35KV/µs | 200µV | 2µA | 3nV/rtHz | 1 | -40 to +125 |
| ADA4899-1 | 600MHz | 310V/µs | 35µV | 100nA | 1nV/rtHz | 1 | -40 to +125 |
| AD8655 | 28MHz | 11V/µs | 50µV | 10pA | 4nV/rtHz | 1 | -40 to +125 |
| AD8671 | 10MHz | 4V/µs | 20µV | 3nA | 2.8nV/rtHz | 1 | -40 to +125 |
| AD8675 | 10MHz | 2.5V/µs | 10µV | 500pA | 2.8nV/rtHz | 1 | -40 to +125 |
| OP184 | 4.25MHz | 4V/µs | 175µV | 80nA | 3.9nV/rtHz | 1 | -40 to +125 |
| AD8009 | 1GHz | 5.5KV/µs | 2mV | 50µA | 1.9nV/rtHz | 1 | -40 to +85 |
| AD811 | 140MHz | 2.5KV/µs | 500µV | 2µA | 1.9nV/rtHz | 1 | -55 to +125 |
ADA4857-1 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADA4857-1YCPZ-R2 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $1.01 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4857-1YCPZ-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $0.86 | 06/26/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADA4857-1YCPZ-RL | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $0.86 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4857-1YRZ | Prodn | 8 ld SOIC | 8 | TBD | $0.86 | 06/26/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADA4857-1YRZ-R7 | Prodn | 8 ld SOIC | 8 | Ind | $0.86 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4857-1YRZ-RL | Prodn | 8 ld SOIC | 8 | Ind | $0.86 | 06/26/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close