content here.
content here.

ADA4853-1:  Low Power, Rail-to-Rail Output, Video Op Amps with Ultralow Power

The ADA4853-1/ADA4853-2/ADA4853-3 are low power, low cost, high speed, rail-to-rail output op amps with ultralow power disables that are ideal for portable consumer electronics. Despite their low price, the ADA4853-1/ADA4853-2/ADA4853-3 provide excellent overall performance and versatility. The 100 MHz, −3 dB bandwidth, and 120 V/μs slew rate make these amplifiers well-suited for many ...More

ADA4853-1:  Low Power, Rail-to-Rail Output, Video Op Amps with Ultralow Power

Product Description

The ADA4853-1/ADA4853-2/ADA4853-3 are low power, low cost, high speed, rail-to-rail output op amps with ultralow power disables that are ideal for portable consumer electronics. Despite their low price, the ADA4853-1/ADA4853-2/ADA4853-3 provide excellent overall performance and versatility. The 100 MHz, −3 dB bandwidth, and 120 V/μs slew rate make these amplifiers well-suited for many general-purpose, high speed applications.

The ADA4853-1/ADA4853-2/ADA4853-3 voltage feedback op amps are designed to operate at supply voltages as low as 2.65 V and up to 5 V using only 1.4 mA of supply current per amplifier. To further reduce power consumption, the amplifiers are equipped with a power-down mode that lowers the supply current to less than 1.5 μA maximum, making them ideal in battery-powered applications.

The ADA4853-1/ADA4853-2/ADA4853-3 provide users with a true single-supply capability, allowing input signals to extend 200 mV below the negative rail and to within 1.2 V of the positive rail. On the output, the amplifiers can swing within 200 mV of either supply rail.

With their combination of low price, excellent differential gain (0.2%), differential phase (0.10°), and 0.5 dB flatness out to 22 MHz, these amplifiers are ideal for video applications.

The ADA4853-1 is available in a 6-lead SC70, the ADA4853-2 is available in a 16-lead LFCSP_VQ, and the ADA4853-3 is available in both a 16-lead LFCSP_VQ and a 14-lead TSSOP. The ADA4853-1 temperature range is −40°C to +85°C, while the ADA4853-2/ADA4853-3 temperature range is −40°C to +105°C.

Applications

  • Portable multimedia players
  • Video cameras
  • Digital still cameras
  • Consumer video
  • Clock buffer
  • Data Sheet, Rev. C, 10/07

    • Ultralow power-down current: 0.1 μA
    • Low quiescent current: 1.4 mA/amplifier
    • Ideal for standard definition video
    • High speed
      100 MHz, −3 dB bandwidth
      120 V/μs slew rate
    • 0.5 dB flatness: 22 MHz
    • Differential gain: 0.20%
    • Differential phase: 0.10°
    • Single-supply operation
    • Rail-to-rail output
      Output swings to within 200 mV of either rail
    • Low voltage offset: 1 mV
    • Wide supply range: 2.65 V to 5 V
    • Iq per Amplifier: 1.6mA
    • # OpAmps per Pkg: 1
    • Operating Temp Range: -40 to +85
    • Packages: SC70
    • -3dB Bandwidth: 90MHz
    • Slew Rate: 100V/µs
    • Vos: 1mV
    • Ib: 1µA
    • Input Noise (nV/rtHz): 22nV/rtHz
    • Vcc-Vee Supply (V): 2.65 to 5

    Pin Configuration Diagram for ADA4853-1

    Circuits from the Lab

    Find more at our Circuits Library.

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8038 350MHz 425V/µs 500µV 400nA 8nV/rtHz 1 -40 to +85
    AD8057 325MHz 1.15KV/µs 1mV 500nA 7nV/rtHz 1 -40 to +85
    AD8061 320MHz 650V/µs 1mV 350nA 8.5nV/rtHz 1 -40 to +85
    AD8063 320MHz 650V/µs 1mV 350nA 8.5nV/rtHz 1 -40 to +85
    AD8048 260MHz 1KV/µs 1mV 1µA 3.8nV/rtHz 1 -40 to +85
    ADA4853-1 90MHz 100V/µs 1mV 1µA 22nV/rtHz 1 -40 to +85
    AD8065 145MHz 180V/µs 400µV 2pA 7nV/rtHz 1 -40 to +85
    AD8047 250MHz 750V/µs 1mV 1µA 5.2nV/rtHz 1 -40 to +85
    AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
    AD825 46MHz 140V/µs 1mV 10pA 12nV/rtHz 1 -40 to +85
    AD8018 130MHz 300V/µs 1mV 1µA 4.5nV/rtHz 2 -40 to +85

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.