content here.
content here.

AD8664:  16 V PRECISION QUAD CMOS RAIL - TO - RAIL OPERATIONAL AMPLIFIER

The AD8664 is a quad rail-to-rail output single supply amplifiers that use Analog Devices’ patented DigiTrim® trimming technique to achieve low offset voltage. The AD8664 family features an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise.

The combination of low offsets, ...More

AD8664:  16 V PRECISION QUAD CMOS RAIL - TO - RAIL OPERATIONAL AMPLIFIER

Product Description

The AD8664 is a quad rail-to-rail output single supply amplifiers that use Analog Devices’ patented DigiTrim® trimming technique to achieve low offset voltage. The AD8664 family features an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise.

The combination of low offsets, very low input bias currents, and wide supply range make these amplifiers useful in a wide variety of applications normally associated with much higher priced JFET amplifiers. Systems utilizing high impedance sensors, such as photo-diodes benefit from the combination of low input bias current, low noise, low offset and bandwidth. The wide operating voltage range matches today’s high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, wide bandwidth and the lack of “popcorn” noise (found in many other low input bias current amplifiers).

The AD8664 is specified over the extended industrial (-40° to +125°C) temperature range. The AD8664, quad, is available in the 14-lead SOIC and TSSOP surface mount packages.


Applications
  • Multi-pole Filters
  • Precision References
  • Physiological Measurements
  • Sensors
  • Medical Equipment
  • Consumer Audio
  • Photodiode Amplification
  • Buffer/Level Shifting
  • ADC Driver
    • Low Offset Voltage:100µV max
    • Low Input Bias Currents 1pA Max
    • Single-Supply Operation: 5 to 16 Volts
    • Dual-Supply Operation: +/- 2.5 to +/-8 Volts
    • Low Noise: 10 nV/√Hz
    • Wide Bandwidth: 4 MHz
    • Unity Gain Stable
    • -3dB Bandwidth: 4MHz
    • Slew Rate: 3.5V/µs
    • Vos: 50µV
    • Ib: 0.3pA
    • Input Noise (nV/rtHz): 12nV/rtHz
    • Vcc-Vee Supply (V): 5 to 16
    • Iq per Amplifier: 1.55mA
    • # OpAmps per Pkg: 4
    • Operating Temp Range: -40 to +125
    • Packages: SOIC,SOP

    Pin Configuration Diagram for AD8664

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.