AD8662:  Low Noise, Precision 16 V CMOS, Rail-to-Rail Operational Amplifiers

The AD8661/AD8662 are rail-to-rail output, single-supply amplifiers that use the Analog Devices patented DigiTrim® trimming technique to achieve low offset voltage. The AD8661/AD8662 feature ...More

AD8662:  Low Noise, Precision 16 V CMOS, Rail-to-Rail Operational Amplifiers

Product Description

The AD8661/AD8662 are rail-to-rail output, single-supply amplifiers that use the Analog Devices patented DigiTrim® trimming technique to achieve low offset voltage. The AD8661/AD8662 feature extended operating ranges with supply voltages up to 16 V. They also feature low input bias current, wide signal bandwidth, and low input voltage and current noise.

The combination of low offset, very low input bias current, and a wide supply range make these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth. The wide operating voltage range meets the demands of high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, and wide bandwidth.

The single AD8661 is available in an 8-lead SOIC_N package and an 8-lead LFCSP_VD. The AD8661 SOIC_N package is specified over the extended industrial temperature range from −40°C to +125°C. The AD8661 LFCSP_VD is specified over the extended industrial temperature range from −40°C to +85°C. The AD8662 is available in an 8-lead SOIC_N package and an 8-lead MSOP specified over the extended industrial temperature range from −40°C to +125°C.


Applications
  • Sensors
  • Medical Equipment
  • Consumer Audio
  • Photodiode Amplification
  • ADC drivers

    Features

    • Low Offset Voltage: 100 μV Maximum
    • Low Input Bias Current: 1 pA Maximum
    • Single-supply Operation: 5 V to 16 V
    • Low Noise: 10 nV/√Hz
    • Wide Bandwidth: 4 MHz
    • Unity-gain Stable
    • Small Package Options
      3 mm × 3 mm LFCSP_VD
      8-lead SOIC_N
      8-lead MSOP

    Diagrams

    AD8662 Diagram
    Pin Configuration Diagram for AD8662

    Specifications

    -3dB Bandwidth 4MHz
    Slew Rate 3.5V/µs
    Vos 1mV
    Ib 300fA
    Input Noise (nV/rtHz) 12nV/rtHz
    Vcc-Vee Supply (V) 5 to 16
    Iq per Amplifier 1.55mA
    # OpAmps per Pkg 2
    Operating Temp Range -40 to +125
    Packages SOIC,SOP

    Explore Other Products

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8692 10MHz 5V/µs 400µV 200fA 8nV/rtHz 2 -40 to +125
    AD8662 4MHz 3.5V/µs 1mV 300fA 12nV/rtHz 2 -40 to +125
    AD8606 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 2 -40 to +125
    AD8666 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 2 -40 to +125
    AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
    AD8646 24MHz 11V/µs 600µV 300fA 6nV/rtHz 2 -40 to +125
    AD8647 24MHz 11V/µs 600µV 300fA 6nV/rtHz 2 -40 to +125
    AD8664 4MHz 3.5V/µs 50µV 300fA 12nV/rtHz 4 -40 to +125
    AD8668 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 4 -40 to +125
    AD8665 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices