content here.
content here.

AD8647:  24 MHz Rail-to-Rail Amplifier with Shutdown Option (Dual with Low Power Shutdown Function)

The AD8646 and the AD8647 are the dual, and the AD8648 is the quad, rail-to-rail, input and output, single-supply amplifiers featuring low offset voltage, wide signal bandwidth, low input voltage, and low current noise. The AD8647 also has a low power shutdown function.

The combination of 24 MHz bandwidth, low offset, low noise, and very low input bias current makes these amplifiers ...More

AD8647:  24 MHz Rail-to-Rail Amplifier with Shutdown Option (Dual with Low Power Shutdown Function)

Product Description

The AD8646 and the AD8647 are the dual, and the AD8648 is the quad, rail-to-rail, input and output, single-supply amplifiers featuring low offset voltage, wide signal bandwidth, low input voltage, and low current noise. The AD8647 also has a low power shutdown function.

The combination of 24 MHz bandwidth, low offset, low noise, and very low input bias current makes these amplifiers useful in a wide variety of applications. Filters, integrators, photodiode amplifiers, and high impedance sensors all benefit from the combination of performance features. AC applications benefit from the wide bandwidth and low distortion. TheAD8646/ AD8647/AD8648 offer high output drive capability, which is excellent for audio line drivers and other low impedance applications.

Applications include portable and low powered instrumentation, audio amplification for portable devices, portable phone headsets, barcode scanners, and multipole filters. The ability to swing rail to rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in single-supply systems.

Applications

  • Battery-powered instruments
  • Multipole filters
  • ADC front ends
  • Sensors
  • Barcode scanners
  • ASIC input or output amplifiers
  • Audio amplifiers
  • Photodiode amplifiers
  • Datapath/mux/switch control
  • Data Sheet, Rev. B, 10/07

    • Offset voltage: 2.5 mV maximum
    • Single-supply operation: 2.7 V to 5.5 V
    • Low noise: 8 nV/√Hz
    • Wide bandwidth: 24 MHz
    • Slew rate: 11 V/μs
    • Short-circuit output current: 120 mA
    • No phase reversal
    • Low input bias current: 1 pA
    • Low supply current per amplifier:
      2 mA maximum
    • Unity gain stable
    • Iq per Amplifier: 2mA
    • # OpAmps per Pkg: 2
    • Operating Temp Range: -40 to +125
    • Packages: SOP
    • -3dB Bandwidth: 24MHz
    • Slew Rate: 11V/µs
    • Vos: 600µV
    • Ib: 0.3pA
    • Input Noise (nV/rtHz): 6nV/rtHz
    • Vcc-Vee Supply (V): 2.7 to 5.5

    Pin Configuration Diagram for AD8647

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8647 24MHz 11V/µs 600µV 300fA 6nV/rtHz 2 -40 to +125
    AD8646 24MHz 11V/µs 600µV 300fA 6nV/rtHz 2 -40 to +125
    AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
    AD8618 24MHz 12V/µs 23µV 200fA 6nV/rtHz 4 -40 to +125
    AD8652 50MHz 41V/µs 100µV 1pA 5nV/rtHz 2 -40 to +125
    AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +125
    AD8656 28MHz 11V/µs 50µV 10pA 4nV/rtHz 2 -40 to +125
    AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
    ADA4841-2 80MHz 13V/µs 40µV 3µA 2.1nV/rtHz 2 -40 to +125
    AD8028 190MHz 100V/µs 200µV 4µA 4.3nV/rtHz 2 -40 to +125
    AD8651 50MHz 41V/µs 100µV 1pA 4.5nV/rtHz 1 -40 to +125

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.