content here.
content here.

AD8643:  Low Power, Rail-to-Rail Output, Precision JFET Quad Amplifier

The AD8641/AD8642/AD8643 are low power, precision JFET input amplifier featuring low input bias current and rail-to-rail output. The AD8641 family provides high source impedance, low bias current and low supply current which are key to applications such as ECG/EKG monitors, sleep monitoring, and blood analyzing instruments. The ability to swing rail-to-rail at the output enables designers to ...More

AD8643:  Low Power, Rail-to-Rail Output, Precision JFET Quad Amplifier

Product Description

The AD8641/AD8642/AD8643 are low power, precision JFET input amplifier featuring low input bias current and rail-to-rail output. The AD8641 family provides high source impedance, low bias current and low supply current which are key to applications such as ECG/EKG monitors, sleep monitoring, and blood analyzing instruments. The ability to swing rail-to-rail at the output enables designers to buffer wide output swing devices in single supply systems.

The AD8641 family is also ideal for applications utilizing multi-channel boards that require low power to manage heat. Other applications include photodiodes, ATE reference level drivers, battery management, and industrial controls.

The AD8641 family is fully specified over the extended industrial temperature range of –40° to +125°C. The AD8641 is available in 5-lead SC70 and 8-lead SOIC packages. The AD8642 is available in 8-lead MSOP and 8-lead SOIC packages. The AD8643 is available in 16-lead 3mm x 3mm LFCSP and 14-lead SOIC packages.


Applications
  • Medical Instrumentation
  • Photodiode Amplifiers
  • Precision Current Sensing
  • Battery-powered Instruments
  • Precision Filters
    • Low Supply Current/Amp: 250 µA max
    • Very Low Input Bias Current: 1 pA max
    • Low Offset Voltage: 750 µV max
    • Single-supply Operation: 5 V to 26 V
    • Dual-supply Operation: ±2.5 V to ±13 V
    • Rail-to-rail Output
    • Unity Gain Stable
    • 3mm x 3mm LFCSP and SOIC
    • Iq per Amplifier: 290µA
    • # OpAmps per Pkg: 4
    • Operating Temp Range: -40 to +125
    • Packages: CSP,SOIC
    • -3dB Bandwidth: 3.5MHz
    • Slew Rate: 3V/µs
    • Vos: 50µV
    • Ib: 0.25pA
    • Input Noise (nV/rtHz): 27.5nV/rtHz
    • Vcc-Vee Supply (V): 5 to 26

    Pin Configuration Diagram for AD8643

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8608 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 4 -40 to +125
    AD8643 3.5MHz 3V/µs 50µV 250fA 27.5nV/rtHz 4 -40 to +125
    AD8618 24MHz 12V/µs 23µV 200fA 6nV/rtHz 4 -40 to +125
    AD8664 4MHz 3.5V/µs 50µV 300fA 12nV/rtHz 4 -40 to +125
    AD8674 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 4 -40 to +125
    OP462 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 4 -40 to +125
    AD8694 10MHz 5V/µs 400µV 200fA 8nV/rtHz 4 -40 to +125
    AD8604 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 4 -40 to +125
    AD8668 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 4 -40 to +125
    AD8648 22MHz 12V/µs 700µV 200fA 6nV/rtHz 4 -40 to +125
    AD8625 5MHz 5V/µs 50µV 250fA 16nV/rtHz 4 -40 to +85

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.