content here.
content here.

AD8601:  DigiTrim™ Single Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths

The AD8601/AD8602/AD8604 are Analog Devices' first DigiTrim™ amplifiers. Featuring a patented in-package trimming technique, these amplifiers combine rail-to-rail inputs and outputs; low offset voltage of 300 µV maximum over the entire common mode range and a wide 8 MHz bandwidth at less than 1 mA per amplifier. Intended for high volume single supply applications, they have about 1/10 the ...More

AD8601:  DigiTrim™ Single Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths

Product Description

The AD8601/AD8602/AD8604 are Analog Devices' first DigiTrim™ amplifiers. Featuring a patented in-package trimming technique, these amplifiers combine rail-to-rail inputs and outputs; low offset voltage of 300 µV maximum over the entire common mode range and a wide 8 MHz bandwidth at less than 1 mA per amplifier. Intended for high volume single supply applications, they have about 1/10 the offset voltage of standard CMOS amplifiers for about the same price.

  • Low Offset Voltage: 500 µV Max
  • Single-Supply Operation: 2.7 V to 5.5 V
  • Low Supply Current: 750 µA/Amplifier
  • Wide Bandwidth: 8 MHz
  • Slew Rate: 5 V/µs
  • Low Distortion
  • No Phase Reversal
  • Low Input Currents
  • Unity Gain Stable
  • Iq per Amplifier: 1.2mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +125
  • Packages: SOT
  • -3dB Bandwidth: 8.4MHz
  • Slew Rate: 6V/µs
  • Vos: 500µV
  • Ib: 200fA
  • Input Noise (nV/rtHz): 18nV/rtHz
  • Vcc-Vee Supply (V): 2.7 to 6

Pin Configuration Diagram for AD8601

Circuits from the Lab

Find more at our Circuits Library.

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8601 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 1 -40 to +125
AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125
AD8602 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 2 -40 to +125
AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
AD8610 25MHz 60V/µs 75µV 2pA 6nV/rtHz 1 -40 to +125
AD8655 28MHz 11V/µs 50µV 10pA 4nV/rtHz 1 -40 to +125
OP162 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 1 -40 to +125
ADA4000-1 5MHz 20V/µs 200µV 5pA 16nV/rtHz 1 -40 to +125
AD8651 50MHz 41V/µs 100µV 1pA 4.5nV/rtHz 1 -40 to +125
ADA4841-1 80MHz 13V/µs 40µV 3µA 2.1nV/rtHz 1 -40 to +125
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.