AD8508: Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input, Crossover Distortion Amplifier
The AD8508 is a quad micropower amplifiers featuring rail-torail input and output swings while operating from a 1.8 V to 5 V single or from ±0.9 V to ±2.5 V dual power supply. Using a novel circuit ...More
AD8508: Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input, Crossover Distortion Amplifier
Product Description
The AD8508 is a quad micropower amplifiers featuring rail-torail input and output swings while operating from a 1.8 V to 5 V single or from ±0.9 V to ±2.5 V dual power supply. Using a novel circuit technology, these low cost amplifiers offer zero crossover distortion (excellent PSRR and CMRR performance) and very low bias current, while operating with a supply current of less than 20 μA per amplifier. This amplifier offers the lowest noise in its power class.
This combination of features makes the AD8508 amplifiers ideal choices for battery-powered applications because they minimize errors due to power supply voltage variations over the lifetime of the battery and maintain high CMRR even for a rail to- rail input op amp.
Remote battery-powered sensors, handheld instrumentation and consumer equipment, hazard detection (for example, smoke, fire, and gas), and patient monitors can benefit from the features of the AD8508 amplifiers. The AD8508 are specified for both the industrial temperature range of −40°C to +85°C and the extended industrial temperature range of −40°C to +125°C. The AD8508 quad amplifiers are available in the 14-lead TSSOP package.
Applications
Quick Links
- Data Sheet Rev A, 07/2008, (pdf, 529 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- PSRR: 100 dB minimum
- CMRR: 105 dB typical
- Very low supply current: 20 μA per amp maximum
- 1.8 V to 5 V single-supply or ±0.9 V to ±2.5 V dual-supply operation
- Rail-to-rail input and output
- 2.5 mV offset voltage maximum
- Very low input bias current: 1 pA typical
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block for AD8508
Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input, Crossover Distortion Amplifier
Functional Block Diagram for AD8508
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4505-2 - 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input, Crossover Distortion Amplifier
AD8508 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8508ACBZ-REEL | Pre-Release | 14 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| AD8508ACBZ-REEL7 | Pre-Release | 14 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| AD8508ARUZ | Prodn | 14 | Ind | $1.20 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| AD8508ARUZ-REEL | Prodn | 14 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close