content here.
content here.

AD820:  Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp

The AD820 is a precision, low power FET input op amp that can operate from a single supply of 5 V to 36 V, or dual supplies of ±2.5 V to ±18 V. It has true single-supply capability, with an input voltage range extending below the negative rail, allowing the AD820 to accommodate input signals below ground in the single-supply mode. Output voltage swing extends to within 10 mV of each rail, ...More

AD820:  Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp

Product Description

The AD820 is a precision, low power FET input op amp that can operate from a single supply of 5 V to 36 V, or dual supplies of ±2.5 V to ±18 V. It has true single-supply capability, with an input voltage range extending below the negative rail, allowing the AD820 to accommodate input signals below ground in the single-supply mode. Output voltage swing extends to within 10 mV of each rail, providing the maximum output dynamic range.

Offset voltage of 800 μV maximum, offset voltage drift of 2 μV/°C, typical input bias currents below 25 pA, and low input voltage noise provide dc precision with source impedances up to 1 GΩ. 1.8 MHz unity gain bandwidth, −93 dB THD at 10 kHz, and 3 V/μs slew rate are provided for a low supply current of 800 μA. The AD820 drives up to 350 pF of direct capacitive load and provides a minimum output current of 15 mA. This allows the amplifier to handle a wide range of load conditions. This combination of ac and dc performance, plus the outstanding load drive capability, results in an exceptionally versatile amplifier for the single-supply user.

The AD820 is available in two performance grades. The A and B grades are rated over the industrial temperature range of −40°C to +85°C. The AD820 is offered in three 8-lead package options: plastic DIP (PDIP), surface mount (SOIC) and (MSOP).

Applications

  • Battery-powered precision instrumentation
  • Photodiode preamps
  • Active filters
  • 12-bit to 14-bit data acquisition systems
  • Medical instrumentation
  • Low power references and regulators
  • Data Sheet, Rev. F, 11/08

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • True single-supply operation
      Output swings rail-to-rail
      Input voltage range extends below ground
      Single-supply capability from 5 V to 36 V
      Dual-supply capability from ±2.5 V to ±18 V
    • Excellent load drive
      Capacitive load drive up to 350 pF
      Minimum output current of 15 mA
    • Excellent ac performance for low power
      800 μA maximum quiescent current
      Unity-gain bandwidth: 1.8 MHz
      Slew rate of 3 V/μs
    • Excellent dc performance
      800 μV maximum input offset voltage
      2 μV/°C typical offset voltage drift
      25 pA maximum input bias current
    • Low noise: 13 nV/√Hz @ 10 kHz
    • -3dB Bandwidth: 1.9MHz
    • Slew Rate: 3V/µs
    • Vos: 100µV
    • Ib: 2pA
    • Input Noise (nV/rtHz): 13nV/rtHz
    • Vcc-Vee Supply (V): 5 to 36
    • Iq per Amplifier: 900µA
    • # OpAmps per Pkg: 1
    • Operating Temp Range: -40 to +85
    • Packages: DIP,SOIC,SOP

    AD820 Pin Configuration Diagram

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD820 1.9MHz 3V/µs 100µV 2pA 13nV/rtHz 1 -40 to +85
    AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125
    AD8610 25MHz 60V/µs 75µV 2pA 6nV/rtHz 1 -40 to +125
    AD8651 50MHz 41V/µs 100µV 1pA 4.5nV/rtHz 1 -40 to +125
    AD822 1.9MHz 3V/µs 100µV 2pA 13nV/rtHz 2 -40 to +85
    AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
    AD8627 5MHz 5V/µs 50µV 250fA 16nV/rtHz 1 -40 to +85
    AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
    OP183 5MHz 15V/µs 100µV 300nA 10nV/rtHz 1 -40 to +85

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.