content here.
content here.

AD8067:  High Gain Bandwidth Product, Precision FastFET™ Op Amp

The AD8067 FastFET™ amp is a voltage feedback amplifier with FET inputs offering wide bandwidth (54 MHz @ G = +10) and high slew rate (640 V/µs). The AD8067 is fabricated in a proprietary, dielectrically isolated eXtra Fast Complementary Bipolar process (XFCB) that enables high speed, low power and high performance FET input amplifiers.

The AD8067 is designed to work in applications ...More

AD8067:  High Gain Bandwidth Product, Precision FastFET™ Op Amp

Product Description

The AD8067 FastFET™ amp is a voltage feedback amplifier with FET inputs offering wide bandwidth (54 MHz @ G = +10) and high slew rate (640 V/µs). The AD8067 is fabricated in a proprietary, dielectrically isolated eXtra Fast Complementary Bipolar process (XFCB) that enables high speed, low power and high performance FET input amplifiers.

The AD8067 is designed to work in applications that require high speed and low input bias current, such as fast photodiode preamplifiers. As required by photodiode applications, the laser trimmed AD8067 has excellent dc voltage offset (1.0 mV max) and drift (15 µV/°C max).

The FET input bias current (5 pA max) and low voltage noise (6.6 nV/√Hz) also contribute to making it appropriate for precision applications. With a wide supply voltage range (5 V to 24 V) and rail-to-rail output, the AD8067 is well suited for a variety of applications that require wide dynamic range and low distortion.

The AD8067 amplifier is available in a SOT-23-5 package and is rated to operate over the industrial temperature range of -40°C to +85°C.

  • FET input amplifier
    0.6 pA input bias current
  • Stable for gains of >8
  • High speed
    54 MHz, -3 dB bandwidth (G = +10)
    640 V/µs slew rate
  • Low noise
    6.6 nV/√Hz
    0.6 fA/√Hz
  • Low offset voltage (1.0 mV max)
  • Wide supply voltage range: 5 V to 24 V
  • No phase reversal
  • Low input capacitance
  • Single-supply and rail-to-rail output
  • Excellent distortion specs:
    SFDR 95 dBc @ 1 MHz
  • High common-mode rejection ratio:
    -106 dB
  • Low power
    6.5 mA typical supply current
  • Iq per Amplifier: 7mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: SOT
  • -3dB Bandwidth: 54MHz
  • Slew Rate: 640V/µs
  • Vos: 200µV
  • Ib: 0.6pA
  • Input Noise (nV/rtHz): 6.6nV/rtHz
  • Vcc-Vee Supply (V): 5 to 24

Connection Diagram for AD8067

Of Note ...

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
AD8047 250MHz 750V/µs 1mV 1µA 5.2nV/rtHz 1 -40 to +85
AD8048 260MHz 1KV/µs 1mV 1µA 3.8nV/rtHz 1 -40 to +85
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
AD8037 270MHz 1.5KV/µs 2mV 3µA 4.5nV/rtHz 1 -40 to +85
AD8005 270MHz 1.5KV/µs 5mV 500nA 4nV/rtHz 1 -40 to +85
AD8010 230MHz 800V/µs 5mV 6µA 2nV/rtHz 1 -40 to +85
AD8055 300MHz 1.4KV/µs 3mV 400nA 6nV/rtHz 1 -40 to +85
AD8014 400MHz 4KV/µs 2mV 5µA 3.5nV/rtHz 1 -40 to +85
AD8011 400MHz 3.5KV/µs 2mV 5µA 2nV/rtHz 1 -40 to +85

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.