content here.
content here.

AD8048:  250 MHz, General Purpose Voltage Feedback Op Amps Gain 2 Stable

The AD8047 and AD8048 are very high speed and wide bandwidth amplifiers. The AD8047 is unity gain stable. The AD8048 is stable at gains of two or greater. The AD8047 and AD8048, which utilize a voltage feedback architecture, meet the requirements of many applications that previously depended on current feedback amplifiers.

A proprietary circuit has produced an amplifier that combines ...More

AD8048:  250 MHz, General Purpose Voltage Feedback Op Amps Gain 2 Stable

Product Description

The AD8047 and AD8048 are very high speed and wide bandwidth amplifiers. The AD8047 is unity gain stable. The AD8048 is stable at gains of two or greater. The AD8047 and AD8048, which utilize a voltage feedback architecture, meet the requirements of many applications that previously depended on current feedback amplifiers.

A proprietary circuit has produced an amplifier that combines many of the best characteristics of both current feedback and voltage feedback amplifiers. For the power (6.6 mA max) the AD8047 and AD8048 exhibit fast and accurate pulse response (30 ns to 0.01%) as well as extremely wide small signal and large signal bandwidth and low distortion. The AD8047 achieves -54 dBc distortion at 20 MHz and 250 MHz small signal and 130 MHz large signal bandwidths.

The AD8047 and AD8048's low distortion and cap load drive make the AD8047/AD8048 ideal for buffering high speed ADCs. They are suitable for 12 bit/10 MSPS or 8 bit/60 MSPS ADCs. Additionally, the balanced high impedance inputs of the voltage feedback architecture allow maximum flexibility when designing active filters.

The AD8047 and AD8048 are offered in industrial (-40°C to +85°C) temperature ranges and are available in 8-lead PDIP and SOIC packages.

An evaluation board is available for this product and may be ordered using the following product number: AD8047-EB and AD8048-EB. Schematic and layout for this evaluation board is contained in the product data sheet.

AD8047 (Gain 1 Stable) PDIP and SOIC

AD8048 (Gain 2 Stable) PDIP and SOIC

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Wide Bandwidth, G = +2
    Small Signal: 260 MHz
    Large Signal (2 V p-p): 160 MHz
  • Low Distortion, (SFDR) Low Noise
    -66 dBc Typ @ 5 MHz
    -54 dBc Typ @ 20 MHz
    3.8 nV√vHz Noise
  • 5.8 mA Typical Supply Current
  • Drives 50 pF Capacitive Load
  • High Speed
    Slew Rate 1000 V/µs
    Settling 30 ns to 0.01%, 2 V Step
    ±3 V to ±6 V Supply Operation
  • -3dB Bandwidth: 260MHz
  • Slew Rate: 1kV/µs
  • Vos: 1mV
  • Ib: 1µA
  • Input Noise (nV/rtHz): 3.8nV/rtHz
  • Vcc-Vee Supply (V): 6 to 12
  • Iq per Amplifier: 6.6mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: DIP,SOIC

Pin Configuration Diagram for AD8048

AD8048 Diagram
Pin Configuration Diagram for AD8048
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8048 260MHz 1KV/µs 1mV 1µA 3.8nV/rtHz 1 -40 to +85
AD8057 325MHz 1.15KV/µs 1mV 500nA 7nV/rtHz 1 -40 to +85
AD8007 650MHz 1KV/µs 500µV 4µA 2.7nV/rtHz 1 -40 to +85
OP37 12MHz 17V/µs 30µV 15nA 3.2nV/rtHz 1 -40 to +85
AD797 8MHz 20V/µs 25µV 250nA 900pV/rtHz 1 -40 to +85
AD8045 1GHz 1.35KV/µs 200µV 2µA 3nV/rtHz 1 -40 to +125
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
ADA4899-1 600MHz 310V/µs 35µV 100nA 1nV/rtHz 1 -40 to +125
AD8058 325MHz 1.15KV/µs 1mV 500nA 7nV/rtHz 2 -40 to +85
AD8012 350MHz 2.25KV/µs 1mV 3µA 2.5nV/rtHz 2 -40 to +85

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.