content here.
content here.

AD8037:  Low Distortion, Wide Bandwidth Voltage Feedback Clamp Amps

The AD8036 and AD8037 are wide bandwidth, low distortion clamping amplifiers. The AD8036 is unity gain stable. The AD8037 is stable at a gain of two or greater. These devices allow the designer to specify a high (VCH) and low (VCL) output clamp voltage. The output signal will clamp at these specified levels. Utilizing a unique patent pending CLAMPIN™ input clamp ...More

AD8037:  Low Distortion, Wide Bandwidth Voltage Feedback Clamp Amps

Product Description

The AD8036 and AD8037 are wide bandwidth, low distortion clamping amplifiers. The AD8036 is unity gain stable. The AD8037 is stable at a gain of two or greater. These devices allow the designer to specify a high (VCH) and low (VCL) output clamp voltage. The output signal will clamp at these specified levels. Utilizing a unique patent pending CLAMPIN™ input clamp architecture, the AD8036 and AD8037 offer a 10 ×improvement in clamp performance compared to traditional out-V put clamping devices. In particular, clamp error is typically 3 mV or less and distortion in the clamp region is minimized. This product can be used as a classical op amp or a clamp amplifier where a high and low output voltage are specified.

The AD8036 and AD8037, which utilize a voltage feedback architecture, meet the requirements of many applications which previously depended on current feedback amplifiers. The AD8036 and AD8037 exhibit an exceptionally fast and accurate pulse response (16 ns to 0.01%), extremely wide small-signal and large-signal bandwidths and ultralow distortion. The AD8036 achieves -66 dBc at 20 MHz, and 240 MHz small-signal and 195 MHz large-signal bandwidths. The AD8036 and AD8037's recover from 2× clamp overdrive within 1.5 ns. These characteristics position the AD8036/AD8037 ideally for driving as well as buffering flash and high resolution ADCs.

In addition to traditional output clamp amplifier applications, the input clamp architecture supports the clamp levels as additional inputs to the amplifier. As such, in addition to static dc clamp levels, signals with speeds up to 240 MHz can be applied to the clamp pins. The clamp values can also be set to any value within the output voltage range provided that VH is greater that VL. Due to these clamp characteristics, the AD8036 and AD8037 can be used in nontraditional applications such as a full-wave rectifier, a pulse generator, or an amplitude modulator. These novel applications are only examples of some of the diverse applications which can be designed with input clamps.

The AD8036 is offered in chips, industrial (-40°C to +85°) and military (-55°C to +125°C) package temperature ranges and the AD8037 in industrial. Industrial versions are available in plastic DIP and SOIC; MIL versions are packaged in cerdip.

An evaluation board is available for this product and may be ordered using the following product number: AD8036-EB and AD8037-EB. Schematic and layout for this evaluation board is contained in the product datasheet.

  • Superb Clamping Characteristics
    3 mV Clamp Error
    1.5 ns Overdrive Recovery
    240 MHz Clamp Input Bandwidth
    ±3.9 V Clamp Input Range
  • Wide Bandwidth AD8036 AD8037
    Small Signal 240 MHz 270 MHz
    Large Signal (4 V p-p) 195 MHz 190 MHz
  • ±3 V to ±5 V Supply Operation
  • Good DC Characteristics
    2 mV Offset
    10 µV/°C Drift
  • Ultralow Distortion, Low Noise
    –72 dBc typ @ 20 MHz
    4.5 nV/√Hz Input Voltage Noise
  • High Speed
    Slew Rate 1500 V/µs
    Settling 10 ns to 0.1%, 16 ns to 0.01%
  • Iq per Amplifier: 19.5mA
  • # OpAmps per Pkg: 1
  • Operating Temp Range: -40 to +85
  • Packages: DIP,SOIC
  • -3dB Bandwidth: 270MHz
  • Slew Rate: 1.5kV/µs
  • Vos: 2mV
  • Ib: 3µA
  • Input Noise (nV/rtHz): 4.5nV/rtHz
  • Vcc-Vee Supply (V): 6 to 12

Pin Configuration Diagram for AD8037

AD8037 Diagram
Pin Configuration Diagram for AD8037
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8037 270MHz 1.5KV/µs 2mV 3µA 4.5nV/rtHz 1 -40 to +85
ADA4857-1 850MHz 2.8KV/µs 2mV 2µA 4.4nV/rtHz 1 -40 to +125
AD8099 500MHz 1.6KV/µs 200µV 3µA 950pV/rtHz 1 -40 to +125
AD811 140MHz 2.5KV/µs 500µV 2µA 1.9nV/rtHz 1 -55 to +125
AD8012 350MHz 2.25KV/µs 1mV 3µA 2.5nV/rtHz 2 -40 to +85
AD8014 400MHz 4KV/µs 2mV 5µA 3.5nV/rtHz 1 -40 to +85
AD8011 400MHz 3.5KV/µs 2mV 5µA 2nV/rtHz 1 -40 to +85
AD8005 270MHz 1.5KV/µs 5mV 500nA 4nV/rtHz 1 -40 to +85
AD8009 1GHz 5.5KV/µs 2mV 50µA 1.9nV/rtHz 1 -40 to +85
AD8048 260MHz 1KV/µs 1mV 1µA 3.8nV/rtHz 1 -40 to +85
AD8001 880MHz 1KV/µs 2mV 3µA 2nV/rtHz 1 -40 to +85

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.