AD8018:  5 V, Rail-to-Rail, High Output Current, xDSL Line Driver Amplifiers

The AD8018 is a dual, high speed, low cost amplifier capable of driving low distortion signals to within 0.5 V of the supply rail. It is intended for use in single supply xDSL systems where low ...More

AD8018:  5 V, Rail-to-Rail, High Output Current, xDSL Line Driver Amplifiers

Product Description

The AD8018 is a dual, high speed, low cost amplifier capable of driving low distortion signals to within 0.5 V of the supply rail. It is intended for use in single supply xDSL systems where low distortion and low cost is essential, and maximum reach on the line must be attained with the minimum of supply voltages. Each amplifier drives minimum 350 mA of output current and while maintaining -95 dBc of SFDR at 100 kHz, outstanding performance for any xDSL CPE application. The AD8018 is available with flexible standby and shutdown modes. Two bit control (1.5 V threshold referenced to DGND) will put the AD8018 into a full power standby (outputs low impedance) and shutdown (outputs high impedance).

Fabricated in ADI's high speed XFCB process, the high bandwidth and fast slew rate of the AD8018 keep distortion to a minimum, while dissipating a minimum of power. The quiescent current of the AD8018 is low 9 mA/amplifier max. Low distortion, high output voltage drive, and high output current drive in small packages make the AD8018 ideal for use in low cost USB, PCMCIA and PCI Customer Premise Equipment for ADSL, SDSL, VDSL and proprietary xDSL systems.

An evaluation board is available for this product and may be ordered using the following product number AD8018ARU-EVAL.

Features

  • Ideal xDSL Line Drive Amplifier for USB, PCMCIA, or PCI-Based Customer Premise Equipment (CPE)
  • Rail-to-Rail Output Voltage and High Output Current Drive
  • 400 mA Output Current into Differential Load of 10 Ω @ 8 V p-p
  • Low Single-Tone Distortion
    -86dBc Worst Harmonic, 6 V p-p into Differential 10 Ω @ 100kHz
  • Low Noise
    4.5 nV/vHz Voltage Noise Density, 100kHz
  • Out-of-Band SFDR = -82dBc, 144kHz to
    500kHz, RLOAD = 12.5 Ω PLINE = 13dBm
  • Low-Power Operation
    3.3 V to 8 V Power Supply Range
    Two Logic Bits for Standby and Shut-down
  • High Speed
    130MHz Bandwidth (-3dB)
    300 V/µs Slew Rate

Diagrams

AD8018 Diagram
Pin Configuration Diagram for AD8018

Specifications

-3dB Bandwidth 130MHz
Slew Rate 300V/µs
Vos 1mV
Ib 1µA
Input Noise (nV/rtHz) 4.5nV/rtHz
Vcc-Vee Supply (V) 3.3 to 8
Iq per Amplifier 10mA
# OpAmps per Pkg 2
Operating Temp Range -40 to +85
Packages SOIC,SOP

Explore Other Products

Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8018 130MHz 300V/µs 1mV 1µA 4.5nV/rtHz 2 -40 to +85
AD8048 260MHz 1KV/µs 1mV 1µA 3.8nV/rtHz 1 -40 to +85
AD8058 325MHz 1.15KV/µs 1mV 500nA 7nV/rtHz 2 -40 to +85
AD8039 350MHz 425V/µs 500µV 400nA 8nV/rtHz 2 -40 to +85
AD8062 320MHz 650V/µs 1mV 350nA 8.5nV/rtHz 2 -40 to +85
AD8012 350MHz 2.25KV/µs 1mV 3µA 2.5nV/rtHz 2 -40 to +85
AD8008 650MHz 1KV/µs 500µV 4µA 2.7nV/rtHz 2 -40 to +85
AD812 145MHz 425V/µs 2mV 300nA 3.5nV/rtHz 2 -40 to +85
AD8016 380MHz 1KV/µs 1mV 45µA 2.6nV/rtHz 2 -40 to +85
AD8397 69MHz 53V/µs 1mV 200nA 4.5nV/rtHz 2 -40 to +85
ADA4858-3 600MHz 600V/µs 500µV 700nA 4nV/rtHz 3 -40 to +105
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices