content here.
content here.

AD648:  Dual Precision, Low Power BiFET Op Amp

The AD648 is a matched pair of low power, precision monolithic operational amplifiers. It offers both low bias current (10 pA max, warmed up) and low quiescent current (400 µA max) and is fabricated with ion-implanted FET and laser wafer trimming technologies. Input bias current is guaranteed over the AD648's entire common-mode voltage range.

The economical J grade has a maximum ...More

AD648:  Dual Precision, Low Power BiFET Op Amp

Product Description

The AD648 is a matched pair of low power, precision monolithic operational amplifiers. It offers both low bias current (10 pA max, warmed up) and low quiescent current (400 µA max) and is fabricated with ion-implanted FET and laser wafer trimming technologies. Input bias current is guaranteed over the AD648's entire common-mode voltage range.

The economical J grade has a maximum guaranteed offset voltage of less than 2 mV and an offset voltage drift of less than 20 µV/°C. The C grade reduces offset voltage to less than 0.30 mV and offset voltage drift to less than 3 µV/°C. This level of dc precision is achieved utilizing Analog's laser wafer drift trimming process. The combination of low quiescent current and low offset voltage drift minimizes changes in input offset voltage due to self-heating effects. Five additional grades are offered over the commercial, industrial and military temperature ranges.

The AD648 is recommended for any dual supply op amp application requiring low power and excellent dc and ac performance. In applications such as battery-powered, precision instrument front ends and CMOS DAC buffers, the AD648's excellent combination of low input offset voltage and drift, low bias current and low 1/f noise reduces output errors. High common-mode rejection (86 dB, min on the "C" grade) and high open-loop gain ensures better than 12-bit linearity in high impedance, buffer applications.

The AD648 is pinned out in a standard dual op amp configuration and is available in seven performance grades. The AD648J and AD648K are rated over the commercial temperature range of 0°C to +70°C. The AD648A, AD648B and AD648C are rated over the industrial temperature range of -40°C to +85°C.The AD648S and AD648T are rated over the military temperature range of -55°C to +125°C and are available processed to MIL-STD-883B, Rev. C.

The AD648 is available in an 8-pin plastic mini-DIP, cerdip, SOIC, TO-99 metal can, or in chip form.

St

TRAINING, TUTORIALS & SEMINARS

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • DC Performance:
    400 µA max Quiescent Current
    10 pA max Bias Current, Warmed Up (AD648B)
    1 µV max Offset Voltage (AD648B)
    2 µV/°C max Drift (AD548C)
  • AC Performance:
    1.8 V/µs Slew Rate
    1 MHz Unity Gain Bandwidth
  • Available in Plastic Mini-DIP,
    CERDIP, and Plastic SOIC Packages
  • MIL-STD-883B Parts Available
  • Surface Mount (SOIC) Package
    Available in Tape and Reel in
    Accordance with EIA-481A Standard
  • Single Version: AD548
  • -3dB Bandwidth: 1MHz
  • Slew Rate: 1.8V/µs
  • Vos: 750µV
  • Ib: 5pA
  • Input Noise (nV/rtHz): 30nV/rtHz
  • Iq per Amplifier: 170µA
  • # OpAmps per Pkg: 2
  • Operating Temp Range: 0 to +70
  • Packages: DIP,SOIC
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8666 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 2 -40 to +125
AD8642 3.5MHz 3V/µs 50µV 250fA 27.5nV/rtHz 2 -40 to +125
ADA4000-2 5MHz 20V/µs 200µV 5pA 16nV/rtHz 2 -40 to +125
AD822 1.9MHz 3V/µs 100µV 2pA 13nV/rtHz 2 -40 to +85
AD8626 5MHz 5V/µs 50µV 250fA 16nV/rtHz 2 -40 to +85
AD8602 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 2 -40 to +125
AD8606 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 2 -40 to +125
AD8692 10MHz 5V/µs 400µV 200fA 8nV/rtHz 2 -40 to +125
AD823 16MHz 25V/µs 700µV 5pA 16nV/rtHz 2 -40 to +85
AD8616 24MHz 12V/µs 23µV 200fA 6nV/rtHz 2 -40 to +125
AD8647 24MHz 11V/µs 600µV 300fA 6nV/rtHz 2 -40 to +125

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.