content here.
content here.

OP290:  DUAL PRECISION, LOW VOLTAGE, MICROPOWER OP AMP

The OP290 is a high performance micropower dual op amp that operates from a single supply of +1.6V to +36V or from dual supplies of ±0.8V to ±18V. Input voltage range includes the negative rail allowing the OP290 to accomodate input signals down to ground in single supply operation. The OP290s output swing also includes ground when operating from a single supply, enabling zero-in, zero-out ...More

OP290:  Dual Precision, Low Voltage, Micropower Op Amp

Product Description

The OP290 is a high performance micropower dual op amp that operates from a single supply of +1.6V to +36V or from dual supplies of ±0.8V to ±18V. Input voltage range includes the negative rail allowing the OP290 to accomodate input signals down to ground in single supply operation. The OP290s output swing also includes ground when operating from a single supply, enabling zero-in, zero-out operation.

The OP290 draws less than 20µA of quiescent supply current per amplifier, while able to deliver over 5mA of output current to a load. Input offset voltage is below 200µV eliminating the need for external nulling. Gain exceeds 700,000 and common-mode rejection is better than 100dB. The power supply rejection ratio supply rejection ratio of under 5.6µV/V minimizes offset voltage changes experienced in battery powered systems. The low offset voltage and high gain offered by the OP290 bring precision performance to micropower applications. The minimal voltage and current requirements of the OP290 suit it for battery and solar powered applications, such as portable instruments, remote sensors, and satellites. For a single op amp, see the OP90; for a quad, see the OP490.

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Single-/Dual-Supply Operation, 1.6 V to 36 V, ±0.8 V to ±18 V
  • True Single-Supply Operation; Input and Output Voltage
  • Input/output ranges include ground
  • Low Supply Current (Per Amplifier), 20 µA Max
  • High Output Drive, 5 mA Min
  • Low Input Offset Voltage, 200 µV typical
  • High Open-Loop Gain, 400 V/mV Min
  • Outstanding PSRR, 5.6 µV/V Max
  • Industry Standard 8-Lead Dual Pinout
  • Available in Die Form
  • Iq per Amplifier: 20µA
  • # OpAmps per Pkg: 2
  • Operating Temp Range: -40 to +85
  • Packages: DIP
  • -3dB Bandwidth: 20kHz
  • Slew Rate: 12mV/µs
  • Vos: 125µV
  • Ib: 4nA
  • Input Noise (nV/rtHz): n/a
  • Vcc-Vee Supply (V): 1.6 to 36

Pin Configuration Diagram for OP290

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.