AD8613:  Low Cost, Micropower Low Noise CMOS Rail-to-Rail Input/Output Operational Amplifier

The AD8613/AD8617/AD8619 are single/dual/quad micropower rail-to-rail input and output amplifier that features low offset voltage as well as low input voltage and current noise.

The part is ...More

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

Technical Article: Home Glucose Monitoring Systems Using Amperometry

AD8613:  Low Cost, Micropower Low Noise CMOS Rail-to-Rail Input/Output Operational Amplifier

Product Description

The AD8613/AD8617/AD8619 are single/dual/quad micropower rail-to-rail input and output amplifier that features low offset voltage as well as low input voltage and current noise.

The part is fully specified to operate from 1.8 V to 5.0 V single supply (or ±0.9 V and ±2.5 V dual supply). The combination of low offsets, low noise, very low input bias currents, and low power consumption make the AD8613 especially useful in portable and loop-powered instrumentation.

The ability to swing rail-to-rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in low power single-supply systems


Applications
  • Battery-powered Instrumentation
  • Multipole Filters
  • Current Shunt Sense
  • Sensors
  • ADC Pre-driver
  • DAC Drivers/level Shifter
  • Low Power ASIC Input or Output Amplifier
  • Features

    • Low Offset Voltage: 2.2 mV max
    • Low Input Bias Current: 1 pA max
    • Single-supply Operation: 1.8 V to 5 V
    • Low Noise: 22 nV/√Hz
    • Micropower: 50 μA max
    • Low Distortion
    • No Phase Reversal
    • Unity Gain Stable

    Diagrams

    • Enlarge
    • Symbols and Footprints
    AD8613 Diagram
    Pin Configuration Diagram for AD8613

    Specifications

    -3dB Bandwidth 400kHz
    Slew Rate 0.1V/µs
    Vos 400µV
    Ib 200fA
    Input Noise (nV/rtHz) 25nV/rtHz
    Vcc-Vee Supply (V) 1.8 to 5
    Iq per Amplifier 50µA
    # OpAmps per Pkg 1
    Operating Temp Range -40 to +125
    Packages SC70,SOT

    Explore Other Products

    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8603 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 1 -40 to +125
    AD8613 400KHz 100mV/µs 400µV 200fA 25nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8691 10MHz 5V/µs 400µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125
    AD8607 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 2 -40 to +125
    AD8617 400KHz 100mV/µs 400µV 200fA 22nV/rtHz 2 -40 to +125
    AD8663 540KHz 300mV/µs 30µV 300fA 21nV/rtHz 1 -40 to +125
    AD8677 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125
    OP07D 600KHz 200mV/µs 45µV 200pA 10nV/rtHz 1 -40 to +125
    OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices