AD5750:  Industrial Current/Voltage Output Driver, Programmable Ranges

The AD5750 is a single channel, low-cost, precision, voltage/current output driver with hardware or software programmable output ranges. The software ranges are configured via an SPI/Microwire ...More

This product is not yet released to manufacturing. Please contact the DAC Development Group for sample availability and additional technical information.

AD5750:  Industrial Current/Voltage Output Driver, Programmable Ranges

Product Description

The AD5750 is a single channel, low-cost, precision, voltage/current output driver with hardware or software programmable output ranges. The software ranges are configured via an SPI/Microwire compatible serial interface. The AD5750 targets applications in PLC and industrial process control. The analog input to the AD5750 is provided from a low voltage, single supply digital-to-analog converter and is internally conditioned to provide the desired output current/voltage range.

The output current range is programmable across five current ranges - 4–20mA, 0–20mA or 0–24mA, ±20ma and ±24ma. Voltage output is provided from a separate pin that can be configured to provide 0V to 5V, 0V to 10V, ±5V or ±10V output ranges. An over-range of 20% is available on the voltage ranges.

Analog outputs are short and open circuit protected and can drive capacitive loads of 1uF and inductive loads of 0.1H. The device is specified to operate with a power supply range from ±12 V to ±24 V. Output loop compliance is 0 V to AVDD – 2.5 V.

The flexible serial interface is SPI and MICROWIRE compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications. The interface also features an optional PEC error checking feature using CRC-8 error checking, useful in industrial environments where data communication corruption can occur.

The device also includes a power-on-reset function ensuring that the device powers up in a known state and an asynchronous CLEAR pin which sets the outputs to zero-scale / mid-scale voltage output or the low end of the selected current range.

A HW SELECT pin is used to configure the part for hardware or software mode on power up.

The total output error is typically ±0.1% in both current mode and voltage mode.

Applications

  • Process Control
  • Actuator Control
  • PLC
  • Data Sheet, Rev. PrC, 5/08

    Features

    • Current Output Ranges:
      4–20mA, 0–20mA or 0–24mA, ±20ma, ±24ma
      B Grade - 0.1% Total Unadjusted Error (TUE)
      A Grade - 0.3% Total Unadjusted Error (TUE)
      5ppm/°C Output Drift
    • Voltage Output Ranges:
      0-5V, 0-10V, ±5V, ±10V, 20% over-range
      B Grade - 0.1% Total Unadjusted Error (TUE)
      A Grade - 0.3% Total Unadjusted Error (TUE)
    • Flexible Serial Digital Interface
    • On-Chip Output Fault Detection
    • PEC Error Checking
    • Asynchronous CLEAR Function
    • Power Supply Range
      AVDD : = +12V to +24V (+/-10%)
      AVSS : = -12V to -24V (+/-10%)
    • Output Loop Compliance to AVDD – 2.5 V
    • Temperature Range: -40°C to +105°C
    • LFCSP Packages

    Explore Other Products

    AD8276 - Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier

    AD8227 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

    Subscribe to New Products Feed
    Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
    AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
    AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
    AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
    AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
    AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
    AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
    AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
    AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
    AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
    AD626 Diff Amp Single/Dual 4.8V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
    AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
    AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.78
    AD629 High CMV DA Dual 5V to 36V fixed 500 - - 77dB 77dB 15 $2.84
    AD8129 Low Cost Diff Amp Single/Dual 4.5V to 25V Resistor 200000 10 - 94dB - - $1.57
    AD8202 High CMV DA Single 3.5V to 12V fixed 50 - - 82dB 82dB 10 $1.34
    AD8203 High CMV DA Single 3.5V to 12V fixed 60 - - 82dB 82dB 10 $1.37
    AD8205 S.S Diff Amp Single 4.5V to 5.5V fixed 50 - - 78dB 78dB 20 $1.51
    AD8206 S.S Diff Amp Single 4.5V to 5.5V fixed 100 - - 76dB 76dB 20 $1.37
    AD8210 Bi-Directional Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $1.81
    AD8211 High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $0.81
    AD8212 High CMV Shunt Mon Single 7V to 65V Resistor 1000 1 1,000 100dB 100dB 1.1 $0.93
    AD8213 Dual High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $2.01
    AD8214 High CMV Threshold Detec Single 5V to 65V Resistor - 1 100 80dB 80dB 2.2 $0.76
    AD8215 High CMV Shunt Mon Single 4.5V to 5.5V fixed 450 20 20 100dB 100dB 7 $1.21
    AD8216 High BW 65 V Diff Amp Single 4.5V to 5.5V fixed 3000 3 3 80dB 80dB 20 $1.62
    AD8220 R-R JFET IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $2.32
    AD8221 High Performance IA Dual 4.6V to 36V Resistor 562 1 1,000 80dB 130dB 0.25 $2.01
    AD8222 Dual High Performance IA Dual - to - Resistor 750 1 10,000 80dB 130dB 0.25 $3.63
    AD8223 S.S R-R IA Single/Dual 3V to 25V Pin 200 5 1,000 70dB 105dB 2 $1.05
    AD8224 Dual JFET R-R IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $4.17
    AD8225 Fixed G=5 IA Dual 3.4V to 36V fixed 900 - - 86dB 86dB 1.5 $3.29
    AD8226 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 160 1 1,000 80dB 105dB 2 $1.40
    AD8227 Wide Supply R-R out IA Single/Dual 2.2V to 36V Resistor 200 - - 100dB 110dB 1.5 $1.38
    AD8228 Precision IA Dual 4.6V to 36V Pin 650 10 100 100dB 120dB 0.5 $3.03
    AD8230 Zero Drift IA Single/Dual 8V to 16V Resistor 2 2 1,000 - 110dB 3 $2.99
    AD8231 Zero Drift Software Prog Single 3V to 6V Pin, Software 700 1 128 80dB 110dB 0.7 $1.71
    AD8236 - Single 1.8V to 5.5V Resistor 9 - - 94dB 110dB 4 $0.99
    AD8250 Software Programmable Dual 10V to 34V Pin, Software 3000 1 10 80dB 98dB 1 $5.01
    AD8251 Software Programmable Dual 10V to 34V Pin, Software 2500 1 8 80dB 98dB 1.2 $5.01
    AD8253 Software Programmable Dual 10V to 34V Pin, Software 10000 1 1,000 80dB 120dB 1 $4.95
    AD8270 Dual Diff Amp Dual 5V to 36V Pin 10000 0.5 2 70dB 80dB 1 $1.91
    AD8271 - - 5V to 36V - - - - - - - $1.25
    AD8273 Dual Audio Diff Amp Dual 5V to 36V Pin 20000 0.5 2 77dB - 2 $1.67
    AD8274 Precision Diff Amp Dual 5V to 36V - 10000 0.5 2 - - - $1.05
    AD8275 Level Shifting ACD Driver Single 3.3V to 15V Resistor - - - 96dB 96dB - $1.60
    AD8276 - Single/Dual 4V to 36V fixed - - - 86dB - - $1.00
    AD8290 Sensor Amp - 2.6V to 5.5V fixed - 50 50 - - 0.75 $1.52
    AD8293G160 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 160 160 94dB 94dB 0.7 $0.99
    AD8293G80 Zero Drift Filter Amp Single 1.8V to 5.5V fixed 0.5 80 80 94dB 94dB 0.7 $0.99
    AD8295 Precision IA Dual 4.6V to 36V Resistor 750 1 1,000 80dB 130dB 0.25 $2.59
    AD8553 Zero Drift IA Single 1.8V to 5.5V Resistor 1 0.1 10,000 80dB 120dB 0.7 $1.32
    AD8555 Sensor Amp Single 5.5V to 2.7V Software n/a 70 1,280 80dB 96dB 0.5 $3.12
    AD8556 Sen/Filter Amp Single 2.7V to 5.5V Software n/a 70 1,280 80dB 94dB 0.5 $2.88
    AD8557 Sensor Amp Single 2.7V to 5.5V Software - 28 1,300 75dB 86dB - $2.13
    AMP03 Precision Diff Amp Dual 12V to 36V fixed 3000 - - 85dB 85dB 2 $2.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.