AD5750:  Industrial Current/Voltage Output Driver, Programmable Ranges

The AD5750 is a single channel, low-cost, precision, voltage/current output driver with hardware or software programmable output ranges. The software ranges are configured via an SPI/Microwire ...More

This product is not yet released to manufacturing. Please contact the DAC Development Group for sample availability and additional technical information.

AD5750:  Industrial Current/Voltage Output Driver, Programmable Ranges

Product Description

The AD5750 is a single channel, low-cost, precision, voltage/current output driver with hardware or software programmable output ranges. The software ranges are configured via an SPI/Microwire compatible serial interface. The AD5750 targets applications in PLC and industrial process control. The analog input to the AD5750 is provided from a low voltage, single supply digital-to-analog converter and is internally conditioned to provide the desired output current/voltage range.

The output current range is programmable across five current ranges - 4–20mA, 0–20mA or 0–24mA, ±20ma and ±24ma. Voltage output is provided from a separate pin that can be configured to provide 0V to 5V, 0V to 10V, ±5V or ±10V output ranges. An over-range of 20% is available on the voltage ranges.

Analog outputs are short and open circuit protected and can drive capacitive loads of 1uF and inductive loads of 0.1H. The device is specified to operate with a power supply range from ±12 V to ±24 V. Output loop compliance is 0 V to AVDD – 2.5 V.

The flexible serial interface is SPI and MICROWIRE compatible and can be operated in 3-wire mode to minimize the digital isolation required in isolated applications. The interface also features an optional PEC error checking feature using CRC-8 error checking, useful in industrial environments where data communication corruption can occur.

The device also includes a power-on-reset function ensuring that the device powers up in a known state and an asynchronous CLEAR pin which sets the outputs to zero-scale / mid-scale voltage output or the low end of the selected current range.

A HW SELECT pin is used to configure the part for hardware or software mode on power up.

The total output error is typically ±0.1% in both current mode and voltage mode.

Applications

  • Process Control
  • Actuator Control
  • PLC
  • Data Sheet, Rev. PrC, 5/08

    Features

    • Current Output Ranges:
      4–20mA, 0–20mA or 0–24mA, ±20ma, ±24ma
      B Grade - 0.1% Total Unadjusted Error (TUE)
      A Grade - 0.3% Total Unadjusted Error (TUE)
      5ppm/°C Output Drift
    • Voltage Output Ranges:
      0-5V, 0-10V, ±5V, ±10V, 20% over-range
      B Grade - 0.1% Total Unadjusted Error (TUE)
      A Grade - 0.3% Total Unadjusted Error (TUE)
    • Flexible Serial Digital Interface
    • On-Chip Output Fault Detection
    • PEC Error Checking
    • Asynchronous CLEAR Function
    • Power Supply Range
      AVDD : = +12V to +24V (+/-10%)
      AVSS : = -12V to -24V (+/-10%)
    • Output Loop Compliance to AVDD – 2.5 V
    • Temperature Range: -40°C to +105°C
    • LFCSP Packages

    Explore Other Products

    AD8223 - Single-Supply, Low Cost Instrumentation Amplifier

    AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier

    AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers

    AD8274 - Very Low Distortion, Precision Difference Amplifier

    Subscribe to New Products Feed More
    Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
    AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
    AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.52
    AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.39
    AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.18
    AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.09
    AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.51
    AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.40
    AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.93
    AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.78
    AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.70
    AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.56
    AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.78
    AD629 High CMV DA Dual 5V to 36V fixed 500 - - 77dB 77dB 15 $2.84
    AD8129 Low Cost Diff Amp Single/Dual 4.5V to 25V Resistor 200000 10 - 94dB