content here.
content here.

ADA4941-1:  Single-Supply, Differential 18-Bit ADC Driver

The ADA4941-1 is a low power, low noise differential driver for ADCs up to 18 bits in systems that are sensitive to power. The ADA4941-1 is configured in an easy-to-use, single-ended-to-differential configuration and requires no external components for a gain of 2 configuration. A resistive feedback network can be added to achieve gains greater than 2. The ADA4941-1 provides essential benefits, ...More

ADA4941-1:  Single-Supply, Differential 18-Bit ADC Driver

Product Description

The ADA4941-1 is a low power, low noise differential driver for ADCs up to 18 bits in systems that are sensitive to power. The ADA4941-1 is configured in an easy-to-use, single-ended-to-differential configuration and requires no external components for a gain of 2 configuration. A resistive feedback network can be added to achieve gains greater than 2. The ADA4941-1 provides essential benefits, such as low distortion and high SNR, that are required for driving high resolution ADCs.

With a wide input voltage range (0 V to 3.9 V on a single 5 V supply), rail-to-rail output, high input impedance, and a user-adjustable gain, the ADA4941-1 is designed to drive single-supply ADCs with differential inputs found in a variety of low power applications, including battery-operated devices and single-supply data acquisition systems.

The ADA4941-1 is ideal for driving the 16-bit and 18-bit PulSAR® ADCs such as the AD7687, AD7690, and AD7691.

The ADA4941-1 is manufactured on ADI’s proprietary second-generation XFCB process, which enables the amplifier to achieve 18-bit performance on low supply currents.

The ADA4941-1 is available in a small 8-lead LFCSP as well as a standard 8-lead SOIC and is rated to work over the extended industrial temperature range, −40°C to +125°C.

  • Single-ended-to-differential converter
  • Excellent linearity
    Distortion −110 dBc @100 KHz for VO, dm = 2 V p-p
  • Low noise: 10.2 nV/√Hz, output-referred, G = 2
  • Extremely low power: 2.2 mA (3 V supply)
  • High input impedance: 24 MΩ
  • User-adjustable gain
  • High speed: 31 MHz, −3 dB bandwidth (G = +2)
  • Fast settling time: 300 ns to 0.005% for a 2 V step
  • Low offset: 0.8 mV max, output-referred, G = 2
  • Rail-to-rail output
  • See data sheet for additional features
  • -3 dB BW (MHz): 30MHz
  • Minimum Gain (Acl): 2
  • Supply Current : 2.3mA
  • Slew Rate (V/us): 22V/µs
  • Distortion (2nd) (dBc): -75dBc
  • Distortion (3rd) (dBc): -71dBc
  • Package: 8-Lead LFCSP,8-Lead SOIC

ADA4941-1 Functional Block Diagram

Circuits from the Lab

Find more at our Circuits Library.

Of Note ...

Part# -3 dB BW (MHz) Minimum Gain (Acl) Voltage Supply (V) Supply Current Slew Rate (V/us) Distortion (2nd) (dBc) Distortion (3rd) (dBc) Package Price* (1000-4999)
AD6630 700 - +/- 5 30mA 3700 - - 16-Lead SOIC $4.18
AD8132 350 1 +/- 5 10.7mA 1200 -97 -100 8-Lead MSOP, 8-Lead SOIC $1.67
AD8137 110 1 +/- 6 3.6mA 450 -85 -85 8-Lead SOIC $1.10
AD8138 320 1 +/- 5 20mA 1500 -94 -114 8-Lead CSP, 8-Lead SOIC $3.75
AD8139 410 1 5 to 12 24.5mA 800 -90 -105 8-Lead CSP, 8-Lead SOIC $3.75
AD8350 900 - 4 to 11 28mA 2000 -66 -65 8-Lead SOIC/8-Lead uSOIC $2.52
AD8351 2200 1 3 to 5.5 28mA 13000 -79 -81 10-Lead uSOIC $2.68
AD8352 2200 - 3 to 5.5 37mA 11000 -83 -83 16-Lead LFCSP $3.53
ADA4922-1 38 1 +/- 12 9.4mA 730 -116 -109 - $3.63
ADA4927-1 2300 1 4.5 to 11 22.1mA 5000 -87 -89 16-Lead LFCSP $3.79
ADA4927-2 2300 1 4.5 to 11 22.1mA 5000 -87 -89 24-Lead LFCSP $6.29
ADA4932-1 560 1 3 to 11 9.6mA 410 -72 -80 16-Lead LFCSP $2.95
ADA4932-2 560 1 3 to 11 9.6mA 410 -72 -80 24-Lead LFCSP $5.29
ADA4937-1 1900 1 3 to 5.25 39.5mA 6000 -70 -84 16-Lead LFCSP $3.79
ADA4937-2 1900 1 3 to 5.25 42mA 6000 -77 -84 16-Lead LFCSP, 24-Lead LFCSP $5.69
ADA4938-1 1000 1 4.5 to 11 40mA 4700 -82 -82 16-Lead LFCSP, 24-Lead LFCSP $3.79
ADA4938-2 1000 1 4.5 to 11 36.5mA 4700 -82 -82 16-Lead LFCSP, 24-Lead LFCSP $5.69
ADA4939-1 1400 2 3 to 5 37.7mA 6800 -77 -95 16-Lead LFCSP $3.79
ADA4939-2 1400 2 3 to 5 37.7mA 6800 -77 -91 16-Lead LFCSP $5.69
ADA4941-1 30 2 - 2.3mA 22 -75 -71 8-Lead LFCSP, 8-Lead SOIC $2.42
ADA4950-1 750 1 3 to 11 9.5mA 2900 -80 -84 16-Lead LFCSP, 24-Lead LFCSP $2.99
ADA4950-2 750 1 3 to 11 9.5mA 2900 -80 -84 16-Lead LFCSP, 24-Lead LFCSP $5.29
ADL5561 2900 6 3.3 40mA 9800 -95 -87 16-Lead LFCSP $3.68
ADL5562 3300 6 3.3 80mA 9800 -104 -87 16-Lead LFCSP $3.68

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.