ADA4927-2: Ultralow Distortion Current Feedback Differential ADC Driver
The ADA4927 is a low noise, ultralow distortion, high speed, current feedback differential amplifier that is an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to ...More
ADA4927-2: Ultralow Distortion Current Feedback Differential ADC Driver
Product Description
The ADA4927 is a low noise, ultralow distortion, high speed, current feedback differential amplifier that is an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to 100 MHz. The output common-mode level can easily be matched to the required ADC input common-mode levels. The internal common-mode feedback loop provides exceptional output balance and suppression of even-order distortion products.
Differential gain configurations are easily realized using an external feedback network comprising four resistors. The current feedback architecture provides loop gain that is nearly independent of closed-loop gain, achieving wide bandwidth, low distortion, and low noise at higher gains and lower power consumption than comparable voltage feedback amplifiers.
The ADA4927 is fabricated using the Analog Devices, Inc., silicon-germanium complementary bipolar process, enabling very low levels of distortion with an input voltage noise of only 1.3 nV/√Hz. The low dc offset and excellent dynamic performance of the ADA4927 make it well suited for a wide variety of data acquisition and signal processing applications.
The ADA4927-1 is available in a Pb-free, 3 mm × 3 mm 16-lead LFCSP, and the ADA4927-2 is available in a Pb-free, 4 mm × 4 mm 24-lead LFCSP. The pinouts are optimized to facilitate printed circuit board (PCB) layout and to minimize distortion. They are specified to operate over the −40°C to +105°C temperature range.
APPLICATIONS
Data Sheet, Rev. 0, 11/2008
- Data Sheet Rev 0, 11/2008 (pdf 828kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 181kB)
Design Tools
ADI Diff Amp Calculator™ Downloadable
This is a stand alone, downloadable version of our popular ADIsimDiffAmp on...
Features
- Extremely low harmonic distortion
−105 dBc HD2 @ 10 MHz
−91 dBc HD2 @ 70 MHz
−87 dBc HD2 @ 100 MHz
−103 dBc HD3 @ 10 MHz
−98 dBc HD3 @ 70 MHz
−89 dBc HD3 @ 100 MHz - Better distortion at higher gains than VF amplifiers
- Low input voltage noise: 1.4 nV/√Hz
- High speed
−3 dB large signal bandwidth of 2.3 GHz
0.1 dB gain flatness: 150 MHz
Slew rate: 5000 V/µs, 25% to 75%
Fast 0.1% settling time: 10 ns - Low input offset voltage: 0.3 mV typical
- Externally adjustable gain
- Stability and bandwidth controlled by feedback resistor
- See data sheet for additional Features
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADA4927-2
Ultralow Distortion Current Feedback Differential ADC Driver
Functional Block Diagram for ADA4927-2
ADL5562 - 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADA4950-2 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
ADA4950-1 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3
ADL5561 - 2.9 GHz Ultralow Distortion RF/IF Differential Amplifier
| Part# | -3 dB BW (MHz) | Minimum Gain (Acl) | Voltage Supply (V) | Supply Current | Slew Rate (V/us) | Distortion (2nd) (dBc) | Distortion (3rd) (dBc) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD6630 | 700 | - | +/- 5 | 30mA | 3700 | - | - | 16-Lead SOIC | $4.18 |
| AD8132 | 350 | 1 | +/- 5 | 10.7mA | 1200 | -97 | -100 | 8-Lead MSOP, 8-Lead SOIC | $1.67 |
| AD8137 | 110 | 1 | +/- 6 | 3.6mA | 450 | -85 | -85 | 8-Lead SOIC | $1.10 |
| AD8138 | 320 | 1 | +/- 5 | 20mA | 1500 | -94 | -114 | 8-Lead CSP, 8-Lead SOIC | $3.75 |
| AD8139 | 410 | 1 | 5 to 12 | 24.5mA | 800 | -90 | -105 | 8-Lead CSP, 8-Lead SOIC | $3.75 |
| AD8350 | 900 | - | 4 to 11 | 32mA | 2000 | -67 | -70 | 8-Lead SOIC/8-Lead uSOIC | $2.52 |
| AD8351 | 2200 | 1 | 3 to 5.5 | 32mA | 13000 | -79 | -81 | 10-Lead uSOIC | $2.68 |
| AD8352 | 2200 | - | 3 to 5.5 | 37mA | 11000 | -81 | -82 | 16-Lead LFCSP | $3.53 |
| ADA4922-1 | 38 | 1 | +/- 12 | 9.4mA | 730 | -116 | -109 | - | $3.63 |
| ADA4927-1 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 16-Lead LFCSP | $3.79 |
| ADA4927-2 | 2300 | 1 | 4.5 to 11 | 22.1mA | 5000 | -87 | -89 | 24-Lead LFCSP | $6.29 |
| ADA4937-1 | 1900 | 1 | 3 to 5.25 | 39.5mA | 6000 | -70 | -84 | 16-Lead LFCSP | $3.79 |
| ADA4937-2 | 1900 | 1 | 3 to 5.25 | 42mA | 6000 | -77 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $5.69 |
| ADA4938-1 | 1000 | 1 | 4.5 to 11 | 40mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $3.79 |
| ADA4938-2 | 1000 | 1 | 4.5 to 11 | 36.5mA | 4700 | -82 | -82 | 16-Lead LFCSP, 24-Lead LFCSP | $5.69 |
| ADA4939-1 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -95 | 16-Lead LFCSP | $3.79 |
| ADA4939-2 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -91 | 16-Lead LFCSP | $5.69 |
| ADA4941-1 | 30 | 2 | - | 2.3mA | 22 | -75 | -71 | 8-Lead LFCSP, 8-Lead SOIC | $2.42 |
| ADA4950-1 | 750 | 1 | 3 to 11 | 9.5mA | 2900 | -80 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $2.99 |
| ADA4950-2 | 750 | 1 | 3 to 11 | 9.5mA | 2900 | -80 | -84 | 16-Lead LFCSP, 24-Lead LFCSP | $5.29 |
| ADL5561 | 2900 | 6 | 3.3 | 40mA | 0.0098 | -82 | -73 | 16-Lead LFCSP | $3.68 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADA4927-2 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADA4927-2YCPZ-R2 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $6.79 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4927-2YCPZ-R7 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $6.29 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADA4927-2YCPZ-RL | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $6.29 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
EVAL-ADDIFFRX: Differential Receiver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFFRX-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
| EVAL-ADDIFFRX-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/10/2009 | Y | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close