AD8139:  Low Noise, Rail-to-Rail, Differential ADC Driver

The AD8139 is an ultralow noise, high performance differential amplifier with rail-to-rail output. With its low noise, high SFDR, and wide bandwidth, it is an ideal choice for driving ADCs with ...More

AD8139:  Low Noise, Rail-to-Rail, Differential ADC Driver

Product Description

The AD8139 is an ultralow noise, high performance differential amplifier with rail-to-rail output. With its low noise, high SFDR, and wide bandwidth, it is an ideal choice for driving ADCs with resolutions to 18 bits. The AD8139 is easy to apply, and its internal common-mode feedback architecture allows its output common-mode voltage to be controlled by the voltage applied to one pin. The internal feedback loop also provides outstanding output balance as well as suppression of even-order harmonic distortion products. Fully differential and single-ended-to-differential gain configurations are easily realized by the AD8139. Simple external feedback networks consisting of four resistors determine the closed-loop gain of the amplifier.

The AD8139 is manufactured on the Analog Devices, Inc. proprietary, second-generation XFCB process, enabling it to achieve low levels of distortion with input voltage noise of only 2.25 nV/√Hz.

The AD8139 is available in an 8-lead SOIC package with an exposed paddle (EP) on the underside of its body and a 3 mm × 3 mm LFCSP. It is rated to operate over the temperature range of −40°C to +125°C.

Applications

  • ADC drivers to 18 bits
  • Single-ended-to-differential converters
  • Differential filters
  • Level shifters
  • Differential PCB drivers
  • Differential cable drivers
  • Data Sheet, Rev. B, 10/07

    Features

    • Low noise
      2.25 nV/√Hz
      2.1 pA/√Hz
    • Low harmonic distortion
      98 dBc SFDR @ 1 MHz
      85 dBc SFDR @ 5 MHz
      72 dBc SFDR @ 20 MHz
    • High speed
      410 MHz, 3 dB BW (G = 1)
      800 V/μs slew rate
      45 ns settling time to 0.01%
    • Fully differential
    • 69 dB output balance @ 1 MHz
    • 80 dB dc CMRR
    • Low offset: ±0.5 mV maximum
    • Low input offset current: 0.5 μA maximum
    • Differential input and output
    • Differential-to-differential or single-ended-to-differential operation
    • Rail-to-rail output

    Diagrams

    AD8139 Diagram
    Pin Out Diagram for AD8139

    Specifications

    -3 dB BW (MHz) 410MHz
    Minimum Gain (Acl) 1
    Supply Current (max) 24.5mA
    Slew Rate (V/us) 800V/µs
    Distortion (2nd) (dBc) -90dBc
    Distortion (3rd) (dBc) -105dBc
    Package 8-Lead CSP,8-Lead SOIC

    Explore Other Products

    AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

    ADA4939-2 - Ultralow Distortion Differential ADC Driver

    ADA4939-1 - Ultralow Distortion Differential ADC Driver

    ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

    Subscribe to New Products Feed
    Part# -3 dB BW (MHz) Minimum Gain (Acl) Voltage Supply (V) Supply Current (max) Slew Rate (V/us) Distortion (2nd) (dBc) Distortion (3rd) (dBc) Package Price* (1000-4999)
    AD6630 700 - +/- 5 30mA 3700 - - 16-Lead SOIC $4.18
    AD8132 350 1 +/- 5 10.7mA 1200 -97 -100 8-Lead MSOP, 8-Lead SOIC $1.67
    AD8137 110 1 +/- 6 3.6mA 450 -85 -85 8-Lead SOIC $1.10
    AD8138 320 1 +/- 5 20mA 1500 -94 -114 8-Lead CSP, 8-Lead SOIC $3.80
    AD8139 410 1 5 to 12 24.5mA 800 -90 -105 8-Lead CSP, 8-Lead SOIC $3.63
    AD8350 900 - 4 to 11 32mA 2000 -67 -70 8-Lead SOIC/8-Lead uSOIC $2.52
    AD8351 2200 1 3 to 5.5 32mA 13000 -79 -81 10-Lead uSOIC $2.68
    AD8352 2200 - 3 to 5.5 37mA 11000 -81 -82 16-Lead LFCSP $3.53
    ADA4922-1 38 1 +/- 12 9.4mA 730 -116 -109 - $3.63
    ADA4937-1 1900 1 - 39.5mA 6000 -70 -84 16-Lead LFCSP $3.84
    ADA4939-1 1400 2 3 to 5 37.7mA 6800 -77 -95 16-Lead LFCSP $3.84
    ADA4939-2 1400 2 3 to 5 37.7mA 6800 -77 -91 16-Lead LFCSP $5.76
    ADA4941-1 30 2 - 2.3mA 22 -75 -71 8-Lead LFCSP, 8-Lead SOIC $2.42

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices