content here.
content here.

AD8277:  Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifiers

The AD8276/AD8277 are general-purpose, unity-gain difference amplifiers intended for precision signal conditioning in power critical applications that require both high performance and low power. They provide exceptional common-mode rejection ratio (86 dB) and high bandwidth while amplifying signals well beyond the supply rails. The on-chip resistors are ...More

AD8277:  Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifiers

Product Description

The AD8276/AD8277 are general-purpose, unity-gain difference amplifiers intended for precision signal conditioning in power critical applications that require both high performance and low power. They provide exceptional common-mode rejection ratio (86 dB) and high bandwidth while amplifying signals well beyond the supply rails. The on-chip resistors are laser-trimmed for excellent gain accuracy and high CMRR. They also have extremely low gain drift vs. temperature.

The common-mode range of the amplifiers extends to almost double the supply voltage, making these amplifiers ideal for single- supply applications that require a high common-mode voltage range. The internal resistors and ESD circuitry at the inputs also provide overvoltage protection to the op amps.

The AD8276/AD8277 are unity-gain stable. While they are optimized for use as difference amplifiers, they can also be connected in high precision, single-ended configurations with G = −1, +1, +2. The AD8276/AD8277 provide an integrated precision solution that has smaller size, lower cost, and better performance than a discrete alternative.

The AD8276/AD8277 operate on single supplies (2.0 V to 36 V) or dual supplies (±2 V to ±18 V). The maximum quiescent supply current is 200 μA per channel, which is ideal for battery-operated and portable systems.

The AD8276 is available in the space-saving 8-lead MSOP and SOIC packages, and the AD8277 is offered in a 14-lead SOIC package. Both are specified for performance over the industrial temperature range of −40°C to +85°C and are fully RoHS compliant.


Applications
  • Voltage measurement and monitoring
  • Current measurement and monitoring
  • Differential output instrumentation amplifier
  • Portable, battery-powered equipment
  • Test and measurement
    • Wide input range beyond supplies
    • Rugged input overvoltage protection
    • Low supply current: 200 μA maximum per channel
    • Low power dissipation: 0.5 mW at VS = 2.5 V
    • Bandwidth: 550 kHz
    • CMRR: 86 dB minimum, dc to 10 kHz
    • Low offset voltage drift: ±2 μV/°C maximum (B Grade)
    • Low gain drift: 1 ppm/°C maximum (B Grade)
    • Enhanced slew rate: 1.1 V/μs
    • Wide power supply range:
      Single supply: 2 V to 36 V
      Dual supplies: ±2 V to ±18 V
    • Gain Range (min to max): 1
    • CMRR (dB): 86dB
    • Gain Error (%) max: +0.02%
    • Supply Current : 0.4mA
    • Vosi (µV): 200µV

    Functional Block Diagram for AD8277

    Part# # Channels Gain Range (min to max) Slew Rate Bandwidth G=10 (kHz typ) Rail-Rail Out Rail-Rail In CMRR (dB) Vcc-Vee Common Mode Range (V) Gain Error (%) max Gain temp co. Vosi (µV) VosiTC (µV/deg C) Input Vnoise THD+N (f=1kHz 10Vpp) (dB) Supply Current Price* (1000-4999)
    AD628 1 100 0.3V/µs 600 No Yes 75 4.5V to 36V +/- 120 +0.1 5ppm/C 1500 3 300nV/rtHz - 1.6mA $1.78
    AD629 1 1 2.1V/µs 500 No Yes 90 5V to 36V +/- 270 +0.03 10ppm/C 500 3 550nV/rtHz - 1mA $2.84
    AD8270 2 1.2 30V/µs - Yes Yes 76 5V to 36V -Vs-0.4 to +Vs+0.4 +0.05 10ppm/C 1000 2 38nV/rtHz 110 2.5mA $1.91
    AD8271 1 1.2 30V/µs - Yes Yes 80 5V to 36V -Vs-0.4 to +Vs+0.4 +0.02 2ppm/C 600 2 38nV/rtHz 110 2.6mA $1.25
    AD8273 2 2 20V/µs - No Yes 77 5V to 36V 3(-Vs)+4.5 to 3(Vs)-4.5 +0.03 2ppm/C 700 3 26nV/rtHz 112 2.5mA $1.67
    AD8274 1 2 20V/µs 10000 No Yes 77 5V to 36V 3(-Vs)+4.5 to 3(Vs)-4.5 +0.03 2ppm/C 700 3 26nV/rtHz 112 2.6mA $1.05
    AD8275 1 0.2 25V/µs - Yes Yes 86 3.3V to 15V +/-12 +0.024 1ppm/C 500 2.5 40nV/rtHz 106 2.3mA $1.60
    AD8277 2 1 1.1V/µs - Yes Yes 86 2V to 36V 2(-Vs)-0.2 to 2(Vs)-3 +0.02 1ppm/C 200 0.5 65nV/rtHz - 0.4mA $1.60
    AD8278 1 2 1.4V/µs - Yes Yes 80 2V to 36V 3(-Vs)-0.3 to 3(Vs)-4.5 +0.02 1ppm/C 100 0.3 47nV/rtHz - 0.2mA $0.95
    AMP03 1 1 9.5V/µs - No Yes 85 12V to 36V +/- 20 +0.008 - 400 - 90nV/rtHz - 2.5mA $2.81

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.