Add to Signal Chain Designer

OP497:  Precision Picoampere Input Current Quad Operational Amplifier

Product Details

The OP497 is a quad op amp with precision performance in the space-saving, industry standard 16-lead SOlC package. Its combination of exceptional precision with low power and extremely low input bias current makes the quad OP497 useful in a wide variety of applications.

Precision performance of the OP497 includes very low offset (<50 μV) and low drift (<0.5 μV/°C). Open-loop gain exceeds 2000 V/mV ensuring high linearity in every application. Errors due to common-mode signals are eliminated by its common-mode rejection of >120 dB. The OP497 has a power supply rejection of >120 dB which minimizes offset voltage changes experienced in battery-powered systems. The supply current of the OP497 is <625 μA per amplifier, and it can operate with supply voltages as low as ±2 V

The OP497 uses a superbeta input stage with bias current cancellation to maintain picoamp bias currents at all temperatures. This is in contrast to FET input op amps whose bias currents start in the picoamp range at 25°C but double for every 10°C rise in temperature to reach the nanoamp range above 85°C. The input bias current of the OP497 is <100 pA at 25°C.

Combining precision, low power, and low bias current, the OP497 is ideal for a number of applications, including instrumentation amplifiers, log amplifiers, photodiode preamplifiers, and long-term integrators. For a single device, see the OP97 data sheet, and for a dual device, see the OP297 data sheet.

FEATURES and BENEFITS

  • Low offset voltage: 75 μV maximum
  • Low offset voltage drift: 1.0 μV/°C maximum
  • Very low bias current
  • 25°C: 150 pA maximum
  • −40°C to +85°C: 300 pA maximum
  • Very high open-loop gain: 2000 V/mV minimum
  • Low supply current (per amplifier): 625 μA maximum
  • Operates from ±2 V to ±20 V supplies
  • High common-mode rejection: 114 dB minimum

OP497 Pin Configuration Diagram

Documentation

Title Content Type File Type
OP497: Precision Picoampere Input Current Quad Operational Amplifier Data Sheet  (Rev E, 02/2009) (pdf, 297 kB) Data Sheets PDF
OP497: Military Data Sheet  (Rev A, 02/2002) (pdf) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
OP497 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP497 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9452101M2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $87.77 $83.39 N  Material Info PCN Purchase
OP497FPZ Status: Production 14 ld PDIP 14 Ind Tube, 25 $7.61 $6.85 Y  Material Info PCN Purchase
OP497FS Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $8.59 $7.73 N  Material Info PCN Purchase
OP497FS-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $7.73 N  Material Info PCN Purchase
OP497FSZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $7.56 $6.79 Y  Material Info PCN Purchase
OP497FSZ-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $6.79 Y  Material Info PCN Purchase
OP497GPZ Status: Production 14 ld PDIP 14 Ind Tube, 25 $5.22 $4.70 Y  Material Info PCN Purchase
OP497GS Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $5.65 $5.07 N  Material Info PCN Purchase
OP497GS-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $5.07 N  Material Info PCN Purchase
OP497GSZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $4.97 $4.49 Y  Material Info PCN Purchase
OP497GSZ-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $4.49 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close