Add to Signal Chain Designer

OP482:  Low Power, High Speed JFET Quad Operational Amplifier

Product Details

The OP282/OP482 dual and quad operational amplifiers feature excellent speed at exceptionally low supply currents. Slew rate exceeds 7 V/µs with supply current under 250 µA per amplifier. these unity gain stable amplifiers have a typical gain bandwidth of 4 MHz.

The JFET input stage of the OP282/OP482 insures bias current is typically a few piocamps and below 500 pA over the full temperature range. Offset voltage is under 3 mV for the dual and under 4 mV for the quad.

With a wide output swing, within 1.5 volts of each supply, low power consumption and high slew rate, the OP282/OP482 are ideal for battery-powered systems or power restricted applications. An input common-mode range that includes the positive supply makes the OP-282/OP-482 an excellent choice for high-side signal conditioning.

The OP282/OP482 are specified over the extended industrial temperature range. Both dual and quad amplifiers are available in plastic and ceramic DIP plus SOIC surface mount packages.

FEATURES and BENEFITS

  • High Slew Rate: 9 V/µs
  • Wide Bandwidth: 4 MHz
  • Low Supply Current: 250 µA/Amplifier
  • Low Offset Voltage: 3 mV
  • Low Bias Current: 100 pA
  • Fast Settling Time
  • Common-Mode Range Includes V+
  • Unity Gain Stable

Pin Configuration Diagrams for OP482

Documentation

Title Content Type File Type
OP282/OP482: Dual/Quad Low Power, High Speed JFET Operational Amplifiers Data Sheet (Rev H, 09/2010) (pdf, 373 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OP482 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP482 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP482ACBZ-R7 Status: Production CHIPS W/SOLDER BUMPS/WLSCP 14 Ind Reel, 3000 - $3.76 Y  Material Info PCN Purchase
OP482ACBZ-RL Status: Production CHIPS W/SOLDER BUMPS/WLSCP 14 Ind Reel, 10000 - $3.76 Y  Material Info Notify Me Purchase
OP482GPZ Status: Production 14 ld PDIP 14 Ind Tube, 25 $2.67 $2.54 Y  Material Info PCN Purchase
OP482GS Status: Production 14 ld SOIC 14 Ind Tube, 56 $2.72 $2.58 N  Material Info PCN Purchase
OP482GS-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $2.58 N  Material Info PCN Purchase
OP482GS-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $2.58 N  Material Info PCN Purchase
OP482GSZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $2.29 $2.16 Y  Material Info PCN Purchase
OP482GSZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $2.16 Y  Material Info PCN Purchase
OP482GSZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $2.16 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close