Add to Signal Chain Designer

OP471:  High Speed, Low Noise Quad Operational Amplifier

Product Details


Newer Alternatives:
  • ADA4004-4 with more precision, lower noise and lower power.

The OP471 is a monolithic quad op amp featuring low-noise, 11nV/(root)Hz Max at 1kHz, excellent speed, 8V/µs typical, a gain-bandwidth of 6.5MHz, and unity-gain stability.

The OP471 has an input offset voltage under 0.8mV and an input offset voltage drift below 4µV/°C. guaranteed over the full military temperature range. Open loop gain of the OP471 is over 500,000 into a 10k Ohm load insuring outstanding gain accuracy and linearity. The input bias current is under 25nA limiting errors due to signal source resistance. The OP471's CMR of over 105dB and PSRR of under 5.6µV/V significantly reduce errors caused by ground noise and power supply fluctuations.

The OP471 offers excellent amplifier matching which is important for applications such as multiple gain blocks, low-noise instrumentation amplifiers, quad buffers and low-noise active filters.

The OP471 conforms to the industry standard 14-pin DIP pinout. It is pin compatible with the OP-11, LM 148/149, HA4741, RM4156, MC33074, TL084 and TL074 quad op amps and can be used to upgrade systems using these devices.

For applications requiring even lower voltage noise the OP470, with a voltage density of 5nV/(root)Hz Max at 1kHz, is recommended.

FEATURES and BENEFITS

  • Excellent Speed: 8 V/µs Typ
  • Low Noise: 11 nV/√Hz @ 1 kHz Max
  • Unity-Gain Stable
  • High Gain Bandwidth: 6.5 MHz Typ
  • Low Input Offset Voltage: 0.8 mV Max
  • Low Offset Voltage Drift: 4 µV/°C Max
  • High Gain: 500 V/mV Min
  • Outstanding CMR: 105 dB Min
  • Industry Standard Quad Pinouts

Pin Configuration Diagram for OP471

Documentation

Title Content Type File Type
OP471: High Speed, Low Noise Quad Operational Amplifier Data Sheet (Rev A, 10/2006) (pdf, 303 kB) Data Sheets PDF
OP471: Military Data Sheet (Rev F, 03/2003) (pdf) Data Sheets PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-357: Operational Integrators  (pdf, 272 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP471 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-88565022A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $88.37 $83.96 N  Material Info PCN Purchase
5962-88565023A Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 42 $95.43 $90.66 N  Material Info PCN Purchase
5962-8856502CA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 $41.54 $39.46 N  Material Info PCN Purchase
OP471GS Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $6.33 $5.68 N  Material Info PCN Purchase
OP471GS-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $5.68 N  Material Info PCN Purchase
OP471GSZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $5.60 $5.03 Y  Material Info PCN Purchase
OP471GSZ-REEL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $5.03 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close