Add to Signal Chain Designer

OP284:  Precision RRIO Dual Op Amp

Product Details

Newer Alternatives: NEW DESIGNS consider the next generation ADA4084-2 with twice the bandwidth at half the power consumption in smaller packages.

The OP184/OP284/OP484 are single, dual and quad single-supply, 4 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. They are guaranteed to operate from +3 to +36 (or ±1.5 to ±18) volts and will function with a single supply as low as +1.5 volts.

These amplifiers are superb for single supply applications requiring both ac and precision dc performance. The combination of bandwidth, low noise and precision makes the OP184/OP284/ OP484 useful in a wide variety of applications, including filters and instrumentation.

Other applications for these amplifiers include portable telecom equipment, power supply control and protection, and as amplifiers or buffers for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezo electric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers to build multistage filters in single-supply systems and to maintain high signal-to-noise ratios.

The OP184/OP284/OP484 are specified over the HOT extended industrial (-40°C to +125°C) temperature range. The single and dual are available in 8-pin plastic DIP plus SO surface mount packages. The quad OP484 is available in 14-pin plastic DIPs and 14-lead narrow-body SO packages.

FEATURES and BENEFITS

  • Single-Supply Operation
  • Wide Bandwidth: 4 MHz
  • Low Offset Voltage: 65 µV
  • Unity-Gain Stable
  • High Slew Rate: 4.0 V/µs
  • Low Noise: 3.9 nV/√Hz

Pin Configuration Diagram for OP284

Documentation

Title Content Type File Type
OP184/OP284/OP484: Precision Rail-to-Rail Input and Output Operational Amplifiers Data Sheet  (Rev J, 04/2011) (pdf, 693 kB) Data Sheets PDF
AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance  (pdf, 199 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-358: Noise and Operational Amplifier Circuits  (pdf, 593 kB) Application Notes PDF
MS-2212: The Maximum Supply Current That Wasn't  (pdf, 241 kB) Technical Articles PDF
Op-Amp Issues--Noise Analog Dialogue HTML
Ask The Applications Engineer-25
Op Amps Driving Capacitive Loads

(Analog Dialogue, Vol. 31, No. 2, 1997)
Analog Dialogue HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OP284 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP284 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP284EP Status: Production 8 ld PDIP 8 Ind Tube, 50 $6.52 $5.87 N  Material Info PCN Purchase
OP284EPZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $5.40 $4.84 Y  Material Info PCN Purchase
OP284ES Status: Production 8 ld SOIC 8 Ind Tube, 98 $6.41 $5.78 N  Material Info PCN Purchase
OP284ES-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $5.78 N  Material Info PCN Purchase
OP284ES-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $5.78 N  Material Info PCN Purchase
OP284ESZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $5.20 $4.68 Y  Material Info PCN Purchase
OP284ESZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $4.68 Y  Material Info PCN Purchase
OP284ESZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $4.68 Y  Material Info PCN Purchase
OP284FS Status: Production 8 ld SOIC 8 Ind Tube, 98 $4.37 $3.93 N  Material Info PCN Purchase
OP284FS-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $3.93 N  Material Info PCN Purchase
OP284FS-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $3.93 N  Material Info PCN Purchase
OP284FSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $3.54 $3.19 Y  Material Info PCN Purchase
OP284FSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $3.19 Y  Material Info PCN Purchase
OP284FSZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $3.19 Y  Material Info PCN Purchase
OP284TRZ-EP-R7 Status: Pre-Release SOIC 150 MIL 8 Mil Reel, 1000 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close