Add to Signal Chain Designer

OP249:  Precision JFET High Speed Dual Op Amp

Product Details


Newer Alternatives:
  • ADA4000-2 A grade for a direct replacement with lower bias current, half the supply current and lower price

The OP249 is a high speed, precision dual JFET op amp, similar to the popular single op amp. The OP249 outperforms available dual amplifiers by providing superior speed with excellent dc performance. Ultrahigh open-loop gain (1 kV/mV minimum), low offset voltage, and superb gain linearity makes the OP249 the industry’s first true precision, dual high speed amplifier.

With a slew rate of 22 V/μs typical and a fast settling time of less than 1.2 μs maximum to 0.01%, the OP249 is an ideal choice for high speed bipolar DAC and ADC applications. The excellent dc performance of the OP249 allows the full accuracy of high resolution CMOS DACs to be realized.

Symmetrical slew rate, even when driving large load, such as, 600 Ω or 200 pF of capacitance and ultralow distortion, make the OP249 ideal for professional audio applications, active filters, high speed integrators, servo systems, and buffer amplifiers.

Applications

  • Output amplifier for fast DACs
  • Signal processing
  • Instrumentation amplifiers
  • Fast sample-and-holds
  • Active filters
  • Low distortion audio amplifiers
  • Input buffer for ADCs
  • Servo controllers

FEATURES and BENEFITS

  • Fast slew rate: 22 V/μs typical
  • Settling time (0.01%): 1.2 μs maximum
  • Offset voltage: 200 μV typical
  • High open-loop gain: 1000 V/mV minimum
  • Low total harmonic distortion: 0.002% typical

OP249 Pin Configuration

Similar Products

  • ADA4610-2 - A grade with lower bias current, higher speed, lower offset and thermal drift, lower noise, lower power, with Rail-to-Rail Output at an attractive price
  • ADA4610-2 - B grade for even lower offset and thermal drift as compared to the ADA4610-2A
  • ADA4001-2 - Lower bias current, higher speed, lower noise and supply current, with Rail-to-Rail Output at an even more attractive price

Documentation

Title Content Type File Type
OP249: Precision JFET, High Speed, Dual Operational Amplifier Data Sheet (Rev H, 11/2013) (pdf, 560 kB) Data Sheets PDF
OP249: Military Data Sheet  (Rev B, 02/2004) (pdf) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP249 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9151901M2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 $151.39 $143.78 N  Material Info PCN Purchase
5962-9151901MPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $146.32 $139.59 N  Material Info PCN Purchase
OP249AZ Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $34.27 $32.53 N  Material Info PCN Purchase
OP249FZ Status: Production CERDIP GLASS SEAL 8 Ind Tube, 48 $7.81 $7.41 N  Material Info PCN Purchase
OP249GP Status: Last Time Buy 8 ld PDIP 8 Ind Tube, 50 $2.34 $2.10 N  Material Info PCN/PDN Purchase
OP249GPZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $2.06 $1.86 Y  Material Info PCN Purchase
OP249GS Status: Last Time Buy 8 ld SOIC 8 Ind Tube, 98 $2.34 $2.10 N  Material Info PCN/PDN Purchase
OP249GS-REEL Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 2500 - $2.10 N  Material Info PCN/PDN Purchase
OP249GS-REEL7 Status: Last Time Buy 8 ld SOIC 8 Ind Reel, 1000 - $2.10 N  Material Info PCN/PDN Purchase
OP249GSZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.06 $1.86 Y  Material Info PCN Purchase
OP249GSZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.86 Y  Material Info PCN Purchase
OP249GSZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.86 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-2 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-2CPZ Status: Production Dual CP-8 lead LFCSP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close