AD8677: 130µV Max Offset voltage Op Amp in TSOT23 |
The AD8677 is the next generation of precision, ultra-low offset amplifiers. Analog Devices’ iPolar™ process enables the AD8677 to incorporate the high performance of OP07-type amplifiers and integrate lower power (1.1 mA typ), low input bias current (±2 nA max) and higher CMRR/PSRR (130dB) in the small TSOT23 package. Operation is fully specified from ±5 V to ±15 V supply.
| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.