AD8139

RECOMMENDED FOR NEW DESIGNS

Low Noise, Rail-to-Rail, Differential ADC Driver

Viewing:

Overview

  • Fully differential
  • Low noise
    • 2.25 nV/√Hz
    • 2.1 pA/√Hz
  • Low harmonic distortion
    • 98 dBc SFDR at 1 MHz
    • 85 dBc SFDR at 5 MHz
    • 72 dBc SFDR at 20 MHz
  • High speed
    • 410 MHz, 3 dB BW (G = 1)
    • 800 V/µs slew rate
    • 45 ns settling time to 0.01%
  • 69 dB output balance at 1 MHz
  • 80 dB dc CMRR
  • Low offset: ±0.5 mV maximum
  • Low input offset current: 0.5 µA maximum
  • Differential input and output
  • Differential-to-differential or single-ended-to-differential operation
  • Rail-to-rail output
  • Adjustable output common-mode voltage
  • Wide supply voltage range: 5 V to 12 V
  • Available in a small SOIC package and an 8-lead LFCSP
AD8139
Low Noise, Rail-to-Rail, Differential ADC Driver
AD8139 Functional Block Diagram AD8139 Pin Configuration AD8139 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8139

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Precision ADC Driver Tool

SPICE Model 1

ADI DiffAmpCalc™

ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

Recently Viewed