Add to Signal Chain Designer

AD8099:  Ultralow Distortion, High Speed 0.95nV/√Hz Voltage Noise Op Amp

Product Details

The AD8099 is an ultralow noise (0.95nV/√Hz) and distortion (-92dBc @ 10MHz) voltage feedback op amp, the combination of which make it ideal for 16- and 18-bit systems. The AD8099 features a new, highly linear, low noise input stage that increases the full power bandwidth (FPBW) at low gains with high slew rates. ADI's proprietary next generation XFCB process enables such high performance amplifiers with relatively low power.

The AD8099 features external compensation, which allows the user to set the gain bandwidth product. External compensation allows gains from +2 to +10 with minimal trade-off in bandwidth. The AD8099 also features an extremely high slew rate of 1350V/µs, giving the designer flexibility to use the entire dynamic range without trading off bandwidth or distortion. The AD8099 settles to 0.1% in 18 ns and recovers from overdrive in 50 ns.

The AD8099 drives 100 W loads at breakthrough performance levels with only 15 mA of supply current. With the wide supply voltage range (5V to 12V), low offset voltage (0.1 mV typ), wide bandwidth (700MHz for G=+2), and a GBWP up to 3.8GHz, the AD8099 is designed to work in a wide variety of applications.

The AD8099 is available in 3mm x 3mm lead frame chip scale package (LFCSP) with a new pinout that is specifically optimized for high performance, high speed amplifiers. The new package and pinout enable the breakthrough performance that previously was not achievable with amplifiers. The AD8099 is rated to work over the extended industrial temperature range, -40°C to +125°C.

FEATURES and BENEFITS

  • Ultralow Noise: 0.95nV/vHz, 2.6pA/vHz
  • Ultralow Distortion
    2nd Harmonic RL=1kΩ, G=+2
    -92dB @ 10MHz
    3rd Harmonic RL=1kΩ, G=+2
    -105dB @ 10MHz
  • New pinout
  • Custom external compensation, gain range
    -1, +2 to +10
  • High Speed
    GBWP: 3.8GHz
    -3dB bandwidth:
    700MHz (G=+2)
    550MHz (G=+10)
    Slew rate:
    475V/µs (G=+2)
    1350V/µs (G=+10)
  • Supply current: 15mA
  • Offset voltage: 0.5mV max
  • Wide supply voltage range: 5V to 12V

Pin Configuration Diagram for AD8099

Documentation

Title Content Type File Type
AD8099: Ultralow Distortion, High Speed 0.95 nV/√Hz Voltage Noise Op Amp Data Sheet (Rev C, 01/2013) (pdf, 1208 kB) Data Sheets PDF
AN-0993: Active Filter Evaluation Board for Analog Devices, Inc., - Low Distortion Pinout Op Amps  (pdf, 107 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
Application Notes PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
Application Notes PDF
MT-101: Decoupling Techniques  (pdf, 954 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-064: AD8099 Evaluation Board User Guide  (pdf, 264 kB) User Guides PDF
Low-Cost Video Multiplexing Using High-Speed Amplifiers Analog Dialogue HTML
A Practical Guide to High-Speed Printed-Circuit-Board Layout
By John Ardizzoni, Analog Dialogue 39-09, September 2005
Analog Dialogue HTML
Op-amp Architecture Claims Better Balance of Trade-offs
(EETimes, 10/10/03)
Product Reviews HTML
The World is Still Analog
(Test & Measurement World, 6/1/2006)
Product Reviews HTML
High Speed Op Amps for Video
(Electronics Weekly, 11/14/03)
Product Reviews HTML
Op Amp Boasts Low Noise And Low Distortion
(Electronic Design, 09/29/03)
Product Reviews HTML
Op Amp Lowers the Boom on Noise and Distortion
(EE Product News, 10/03)
Product Reviews HTML
acquisitionZONE Product Review: Analog Devices AD8099 Low-Distortion High-Speed Op Amp With Non-Standard Pin-Out  (htm)
(analogZone, 10/6/03)
Product Reviews HTM
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
What's the difference between, power-down, shutdown, standby, sleep mode or disable? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
Utilities and Conversions HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Utilities and Conversions HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers.
Design Calculators HTML
AD8099 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8099 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8099ACPZ-R2 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 250 $2.83 $2.83 Y  Material Info Notify Me Purchase
AD8099ACPZ-REEL Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 5000 - $2.00 Y  Material Info Notify Me Purchase
AD8099ACPZ-REEL7 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 1500 - $2.00 Y  Material Info Notify Me Purchase Sample
AD8099ARD Status: Production 8 ld SOIC-EP 8 Ind Tube, 98 $2.72 $2.32 N  Material Info PCN Purchase
AD8099ARD-REEL Status: Production 8 ld SOIC-EP 8 Ind Reel, 2500 - $2.32 N  Material Info PCN Purchase
AD8099ARD-REEL7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $2.32 N  Material Info PCN Purchase
AD8099ARDZ Status: Production 8 ld SOIC-EP 8 Ind Tube, 98 $2.36 $2.00 Y  Material Info PCN Purchase
AD8099ARDZ-REEL Status: Production 8 ld SOIC-EP 8 Ind Reel, 2500 - $2.00 Y  Material Info PCN Purchase
AD8099ARDZ-REEL7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $2.00 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8099 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8099ACPI-EBZ Status: Production Inverting 8-Lead LFCSP Bare Evaluation Board $18.25 Yes -
AD8099ACPZ-REEL7 Status: Production 8-Lead LFCSP (3x3mm) - Yes -
AD8099ACPN-EBZ Status: Production Non-Inverting 8-Lead LFSCP Bare (3x3 mm) Evaluation Board $18.25 Yes -
AD8099ARDI-EBZ Status: Production Inverting 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8099ARDN-EBZ Status: Production Non-Inverting 8-Lead SOIC-EP Bare Evaluation Board $18.25 Yes -
AD8099ARDZ Status: Production 8-Lead SOIC w/Thermal Pad $3.30 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close