AD8099 Evaluation Boards

Product Details

This evaluation board is designed to help users evaluate the AD8099. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.


Documentation

SampleBuy

Price, packaging, availability

AD8099 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8099ACPI-EBZ Status: Production Inverting 8-Lead LFCSP Bare Evaluation Board $18.25 Yes -
AD8099ACPZ-REEL7 Status: Production 8-Lead LFCSP (3x3mm) - Yes -
AD8099ACPN-EBZ Status: Production Non-Inverting 8-Lead LFSCP Bare (3x3 mm) Evaluation Board $18.25 Yes -
AD8099ARDI-EBZ Status: Production Inverting 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8099ARDN-EBZ Status: Production Non-Inverting 8-Lead SOIC-EP Bare Evaluation Board $18.25 Yes -
AD8099ARDZ Status: Production 8-Lead SOIC w/Thermal Pad $3.30 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close