Add to Signal Chain Designer

AD8063:  Low Cost, 300 MHz Rail-to-Rail Amplifier (Single with Disable)

Product Details

The AD8061/AD8062/AD8063 are rail-to-rail output voltage feedback amplifiers offering ease of use and low cost. They have a bandwidth and slew rate typically found in current feedback amplifiers. All have a wide input common-mode voltage range and output voltage swing, making them easy to use on single supplies as low as 2.7 V.

Despite being low cost, the AD8061/AD8062/AD8063 provide excellent overall performance. For video applications, their differential gain and phase errors are 0.01% and 0.04° into a 150 Ω load, along with 0.1 dB flatness out to 30 MHz. Additionally, they offer wide bandwidth to 300 MHz along with 650 V/μs slew rate.

The AD8061/AD8062/AD8063 offer a typical low power of 6.8 mA/amplifier, while being capable of delivering up to 50 mA of load current. The AD8063 has a power-down disable feature that reduces the supply current to 400 μA. These features make the AD8063 ideal for portable and battery-powered applications where size and power are critical.

Applications

  • Imaging
  • Photodiode preamps
  • Professional video and cameras
  • Handsets
  • DVDs/CDs
  • Base stations
  • Filters
  • ADC drivers
  • Clock buffers
  • Data Sheet, Rev. E, 10/07

    FEATURES and BENEFITS

    • Low cost
    • Single (AD8061), dual (AD8062)
    • Single with disable (AD8063)
    • High speed
      300 MHz, −3 dB bandwidth (G = 1)
      650 V/μs slew rate
      8.5 nV/√Hz at 5 V
      35 ns settling time to 0.1% with 1 V step
    • Operates on 2.7 V to 8 V supplies
      Input voltage range = −0.2 V to +3.2 V with VS = 5 V
    • Rail-to-rail output swing
    • Low offset voltage: 6 mV
    • Excellent video specifications (RL = 150 Ω, G = 2)
      Gain flatness: 0.1 dB to 30 MHz
      0.01% differential gain error
      0.04° differential phase error
    • 35 ns overload recovery
    • Low power
      6.8 mA/amplifier typical supply current
      AD8063 400 μA when disabled

    Pin Out Diagram for AD8063

    Documentation

    Title Content Type File Type
    AD8061/AD8062/AD8063: Low Cost, 300 MHz Rail-to-Rail Amplifiers Data Sheet (Rev I, 05/2013) (pdf, 524 kB) Data Sheets PDF
    AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
    AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) Application Notes PDF
    AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
    So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
    Application Notes PDF
    AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
    Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
    Application Notes PDF
    MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) Tutorials PDF
    MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
    MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Tutorials PDF
    MT-056: High Speed Voltage Feedback Op Amps  (pdf, 109 kB) Tutorials PDF
    MT-053: Op Amp Distortion: HD, THD, THD + N, IMD, SFDR, MTPR  (pdf, 104 kB) Tutorials PDF
    MT-052: Op Amp Noise Figure: Don't Be Mislead  (pdf, 60 kB) Tutorials PDF
    MT-050: Op Amp Total Output Noise Calculations for Second-Order System  (pdf, 38 kB) Tutorials PDF
    MT-049: Op Amp Total Output Noise Calculations for Single-Pole System  (pdf, 40 kB) Tutorials PDF
    MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth  (pdf, 81 kB) Tutorials PDF
    MT-047: Op Amp Noise  (pdf, 72 kB) Tutorials PDF
    MT-033: Voltage Feedback Op Amp Gain and Bandwidth  (pdf, 251 kB) Tutorials PDF
    MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) Tutorials PDF
    A Stress-Free Method for Choosing High-Speed Op Amps
    A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
    Webcasts WEBCAST
    UG-127: Universal Evaluation Board for High Speed Op Amps in SOT-23-5/SOT-23-6 Packages  (pdf, 273 kB) User Guides PDF
    UG-101: Evaluation Board User Guide  (pdf, 189 kB) User Guides PDF
    Low-Cost Video Multiplexing Using High-Speed Amplifiers Analog Dialogue HTML
    High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
    Analog Devices in Advanced TV Overview HTML
    Video Amplifier Products (April 2007)  (pdf, 4117 kB) Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    dBm/dBu/dBv Calculator
    This calculator converts between standard units of power measurement and signal strength.
    Utilities and Conversions HTML
    Power Dissipation vs Die Temp
    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
    Utilities and Conversions HTML
    ADIsimOpAmp™
    This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
    ADIsim Design/Simulation Tools HTML
    OpAmp Stability
    An applet for demonstrating stability effects in opamp buffers.
    Design Calculators HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8063 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8063ART-R2 Status: Production 6 ld SOT-23 6 Ind Reel, 250 $1.41 $1.41 N  Material Info Notify Me Purchase
    AD8063ART-REEL7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $1.00 N  Material Info PCN Purchase
    AD8063ARTZ-R2 Status: Production 6 ld SOT-23 6 Ind Reel, 250 $1.21 $1.21 Y  Material Info Notify Me Purchase
    AD8063ARTZ-REEL Status: Production 6 ld SOT-23 6 Ind Reel, 10000 - - Y  Material Info PCN Purchase
    AD8063ARTZ-REEL7 Status: Production 6 ld SOT-23 6 Ind Reel, 3000 - $0.86 Y  Material Info PCN Purchase
    AD8063ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.00 $0.55 Y  Material Info Notify Me Purchase Sample
    AD8063ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.55 Y  Material Info Notify Me Purchase
    AD8063ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.55 Y  Material Info Notify Me Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    AD8063 Evaluation Boards
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8063ART-EBZ Status: Production 6-Lead SOT-23 Bare Evaluation Board $18.25 Yes -
    AD8063ARTZ-REEL7 Status: Production 6-Lead SOT-23 - Yes -
    AD8063AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
    AD8063ARZ Status: Production 8-Lead SOIC $1.42 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close