Add to Signal Chain Designer

AD8005:  270 MHz, 400µA Current Feedback Amplifier

Product Details

The AD8005 is an ultralow power, high speed amplifier with a wide signal bandwidth of 170 MHz and slew rate of 280 V/µs. This performance is achieved while consuming only 400 µA of quiescent supply current. These features increase the operating time of high speed battery-powered systems without reducing dynamic performance.

The current feedback design results in gain flatness of 0.1 dB to 30 MHz while offering differential gain and phase errors of 0.11% and 0.4°. Harmonic distortion is low over a wide bandwidth with THDs of –63 dBc at 1 MHz and –50 dBc at 10 MHz. Ideal features for a signal conditioning amplifier or buffer to a high speed A-to-D converter in portable video, medical or communication systems.

The AD8005 is characterized for +5 V and ±5 V supplies and will operate over the industrial temperature range of –40°C to +85°C. The amplifier is supplied in 8-pin DIP, 8-pin SOIC & 5-pin SOT-23 packages.

FEATURES and BENEFITS

  • Low Distortion/Noise
    –63 dBc @ 1 MHz, VO = 2 V p-p
    –50 dBc @ 10 MHz, VO = 2 V p-p
    4.0 nV/vHz Input Voltage Noise @ 10 MHz
  • High Speed
    270 MHz, –3 dB Bandwidth (G = +1)
    170 MHz, –3 dB Bandwidth (G = +2)
    280 V/µs Slew Rate (G = +2)
    28 ns Settling Time to 0.1%, 2 V Step (G = +2)
  • Ultralow Power
    400 µA Power Supply Current
    (4 mW on ± VS)
    Specified for Single Supply Operation
  • Good Video Specifications
    (RL = 1 kΩ, G = +2)
    Gain Flatness 0.1 dB to 30 MHz
    0.11% Differential Gain Error
    0.4° Differential Phase Error

Pin Configuration Diagram for AD8005

AD8005 Diagram
Pin Configuration Diagram for AD8005

Documentation

Title Content Type File Type
AD8005: 270 MHz, 400 µA Current Feedback Amplifier Data Sheet (Rev A, 08/1999) (pdf, 183 kB) Data Sheets PDF
AN-692: Universal Precision Op Amp Evaluation Board  (pdf, 621 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications  (pdf, 538 kB) Application Notes PDF
AN-257: Careful Design Tames High Speed Op Amps  (pdf, 611 kB) Application Notes PDF
AN-253: Find Op Amp Noise with Spreadsheet  (pdf, 77 kB) Application Notes PDF
MT-057: High Speed Current Feedback Op Amps  (pdf, 78 kB) Tutorials PDF
MT-051: Current Feedback Op Amp Noise Considerations  (pdf, 36 kB) Tutorials PDF
MT-034: Current Feedback (CFB) Op Amps  (pdf, 130 kB) Tutorials PDF
MT-059: Compensating for the Effects of Input Capacitance on VFB and CFB Op Amps Used in Current-to-Voltage Converters  (pdf, 69 kB) Tutorials PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
Webcasts WEBCAST
UG-127: Universal Evaluation Board for High Speed Op Amps in SOT-23-5/SOT-23-6 Packages  (pdf, 273 kB) User Guides PDF
UG-101: Evaluation Board User Guide  (pdf, 189 kB) User Guides PDF
Two-Stage Current-Feedback Amplifier
(Analog Dialogue, Vol. 29, No. 2, 1995)
Analog Dialogue HTML
Current Feedback Amplifiers Analog Dialogue HTML
High Speed Amplifiers Selection Table  (pdf, 77 kB) Product Selection Guide PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
AD8005 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8005 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8005ANZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $1.81 $1.64 Y  Material Info PCN Purchase
AD8005ARTZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $2.37 $2.37 Y  Material Info Notify Me Purchase
AD8005ARTZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 - $1.64 Y  Material Info PCN Purchase
AD8005ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.81 $1.64 Y  Material Info Notify Me Purchase
AD8005ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.64 Y  Material Info Notify Me Purchase
AD8005ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.64 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8005 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8005ART-EBZ Status: Production 5-Lead SOT-23 Bare Evaluation Board $18.26 Yes -
AD8005ARTZ-REEL7 Status: Production 5-Lead SOT-23 - Yes -
AD8005AR-EBZ Status: Production 8-Lead SOIC Bare Evaluation Board $18.25 Yes -
AD8005ARZ Status: Production 8-Lead SOIC $2.84 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close