ADXL213

RECOMMENDED FOR NEW DESIGNS

Low Cost ±1.2g Dual Axis Accelerometer

Viewing:

Part Details

  • Dual axis accelerometer on a single IC chip
  • 5 mm × 5 mm × 2 mm LCC package
  • 1 mg resolution at 60 Hz
  • Low power: 700 µA at Vs = 5 V (typical)
  • High zero g bias stability
  • High sensitivity accuracy
  • Pulse width modulated digital outputs
  • X and Y axes aligned to within 0.1° (typical)
  • BW adjustment with a single capacitor
  • Single-supply operation
  • 3500 g shock survival
ADXL213
Low Cost ±1.2g Dual Axis Accelerometer
ADXL213 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADXL213

ADXL213 Breakout Board

Product Details

The ADXL213EBis a simple breakout board that allows quick evaluation of the performance of the ADXL213 accelerometer. The ADXL213 is a 2-axis, low-noise, temperature-stable accelerometer with PWM output. The small size (1" x 1") of the ADXL213EB makes it easy to mount the accelerometer to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the accelerometer.

This page contains all the information related to the EVAL-ADXL213 including documentation, pricing, and ordering information.

EVAL-ADXL213
ADXL213 Breakout Board

Latest Discussions

Recently Viewed