ADT6402

PRODUCTION

Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)

Viewing:

Overview

  • ±0.5°C (typical) threshold accuracy
  • Pin-selectable trip points from
    −45°C to +5°C in 10°C increments (undertemperature)
    45°C to 115°C in 10°C increments (overtemperature)
  • Maximum operating temperature of 125°C
  • Open-drain output (ADT6401)
  • Pin-selectable hysteresis of 2°C and 10°C
  • Supply current of 30 μA (typical)
  • Space-saving, 6-lead SOT-23 package
ADT6402
Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

CN0522 Simplified Functional Block Diagram
CN0522 Circuits from the lab

USB Powered, 915 MHz ISM Radio Frequency Band, 1 W Power Amplifier with Overtemperature Management

Features and Benefits

  • Optimized for the 915MHz ISM Band
  • 1W Power Amplifier
  • Overtemperature Management prevents damage to components
CN0417
USB Powered 2.4 GHz RF Power Amplifier
EVAL-CN0417-EBZ Evaluation Board
EVAL-CN0417-EBZ Evaluation Board - Top View
EVAL-CN0417-EBZ Evaluation Board - Bottom View
CN0522
USB Powered, 915 MHz ISM Radio Frequency Band, 1 W Power Amplifier with Overtemperature Management
CN0522 Simplified Functional Block Diagram
EVAL-CN0522-EBZ Evaluation Board
EVAL-CN0522-EBZ Evaluation Board - Top View
EVAL-CN0522-EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed