AD8698: Precision Rail-to-Rail Output Operational Amplifier
AD8698 is a precision, rail-to-rail output, low-noise, low input bias current operational amplifier. Offset voltage is a respectable 100 µV max and drift over temperature is below 2 µV/°C, ...More
AD8698: Precision Rail-to-Rail Output Operational Amplifier
Product Description
AD8698 is a precision, rail-to-rail output, low-noise, low input bias current operational amplifier. Offset voltage is a respectable 100 µV max and drift over temperature is below 2 µV/°C, eliminating the need for manual offset trimming. The AD8698 is ideal for high impedance sensors, minimizing offset errors due to input bias and offset currents.
The rail-to-rail output maximizes dynamic range in a variety of applications like photodiode amplifiers, DAC I/V amplifiers, filters and ADC input amplifiers. The AD8698 dual amplifiers are offered in 8-lead MSOP and narrow 8-lead SOIC packages. MSOP version is only available in tape and reel.
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8698 | 1MHz | 400mV/µs | 20µV | 700pA | 8nV/rtHz | 2 | -40 to +85 |
| OP2177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8676 | 10MHz | 2.5V/µs | 12µV | 500pA | 2.8nV/rtHz | 2 | -40 to +125 |
| AD8512 | 8MHz | 20V/µs | 80µV | 21pA | 7.6nV/rtHz | 2 | -40 to +85 |
| AD8066 | 145MHz | 180V/µs | 400µV | 2pA | 7nV/rtHz | 2 | -40 to +85 |
| OP4177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 4 | -40 to +125 |
| OP1177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 1 | -40 to +125 |