AD8661:  16V Low Cost, High Performance CMOS Rail-to-Rail Operational Amplifiers

The AD8661, AD8662 and AD8664 are single, dual and quad rail-to-rail output single supply amplifiers that use Analog Devices’ patented DigiTrim® trimming technique to achieve low offset voltage. The ...More

AD8661:  16V Low Cost, High Performance CMOS Rail-to-Rail Operational Amplifiers

Product Description

The AD8661, AD8662 and AD8664 are single, dual and quad rail-to-rail output single supply amplifiers that use Analog Devices’ patented DigiTrim® trimming technique to achieve low offset voltage. The AD8661 family features an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise.

The combination of low offsets, very low input bias currents, and wide supply range make these amplifiers useful in a wide variety of applications normally associated with much higher priced JFET amplifiers. Systems utilizing high impedance sensors, such as photo-diodes benefit from the combination of low input bias current, low noise, low offset and bandwidth. The wide operating voltage range matches today’s high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, wide bandwidth and the lack of “popcorn” noise (found in many other low input bias current amplifiers).

The AD8661, AD8662 and AD8664 are specified over the extended industrial (-40° to +125°C) temperature range. The AD8661, single, is available in the tiny 8-lead LFCSP (MO-220) 3mm x 3mm and 8-lead SOIC package. The AD8662, dual, is available in the 8-lead micro-SOIC and narrow SOIC surface mount packages. The AD8664, quad, is available in 14-lead TSSOP and narrow 14-pin SOIC packages. LFCSP, MSOP and TSSOP versions are available in tape and reel only.

Features

  • Low Offset Voltage: 100 µV max
  • Low Input Bias Currents 1pA Max
  • Single-Supply Operation: 5 to 16 Volts
  • Dual-Supply Operation: +/- 2.5 to +/-8 Volts
  • Low Noise: 10 nV/√Hz
  • Wide Bandwidth: 4 MHz
  • Unity Gain Stable

Diagrams

AD8661 Diagram
Pin Configuration Diagram for AD8661

Specifications

-3dB Bandwidth 4MHz
Slew Rate 3.5V/µs
Vos 30µV
Ib 0.3pA
Input Noise (nV/rtHz) 12nV/rtHz
Vcc-Vee Supply (V) 5 to 16
Iq per Amplifier (max) 1.4mA
# OpAmps per Pkg 1
Operating Temp Range -40 to +125
Packages CSP,SOIC

Explore Other Products

ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump

ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps

ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

Subscribe to New Products Feed More
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
AD8606 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 2 -40 to +125
AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
OP162 15MHz 13V/µs 25µV 260nA 9.5nV/rtHz 1 -40 to +125
AD8665 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 1 -40 to +125
AD8691 10MHz 5V/µs 400µV 200fA 6.5nV/rtHz 1 -40 to +125
AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125