AD8055:  Low Cost, Single, 300 MHz Voltage Feedback Amplifier

The AD8055 (single) voltage feedback amplifier offers bandwidth and slew rate typically found in current feedback amplifiers. Additionally, this amplifier is easy to use and available at a very low ...More

AD8055:  Low Cost, Single, 300 MHz Voltage Feedback Amplifier

Product Description

The AD8055 (single) voltage feedback amplifier offers bandwidth and slew rate typically found in current feedback amplifiers. Additionally, this amplifier is easy to use and available at a very low cost.

Despite its low cost, the AD8055 provides excellent overall performance. For video applications, its differential gain and phase error is 0.01% and 0.02° into a 150 W load, and 0.02% and 0.1° while driving four video loads (37.50 W).

Its 0.1 dB flatness out to 40 MHz, wide bandwidth out to 300 MHz, along with 1400 V/µs slew rate and 20 ns settling time, make them useful for a variety of high-speed applications.

The AD8055 requires only 5 mA typ/amplifier of supply current and operates on a dual ±5 V or single +12 V power supply, while capable of delivering over 60 mA of load current. The AD8055 is available in a small 8-lead PDIP, 8-lead SOIC, and 5-lead SOT-23 packages. These features make the AD8055 ideal for portable and battery powered applications where size and power are critical. This amplifier in the R-8, N-8 and RM-8 packages are available in the extended temperature range of -40°C to +125°C.

AD8055 (Single) PDIP-8, SOIC-8 and SOT-23-5

AD8056 (Dual) PDIP-8, SOIC-8 and MSOP-8

Features

  • Low cost
  • Easy to use voltage feedback architecture
  • High speed
    300 MHz, -3 dB bandwidth (G = +1)
    1400 V/µs slew rate
    20 ns settling to 0.1%
    Low distortion: -72 dBc @ 10 MHz
    Low noise: 6 nV/√Hz
    Low dc rrrors: 5mV max VOS, 1.2 µA max IB
  • Small packaging
  • High output drive current: over 60 mA
  • Excellent video specifications
    (RL = 150 Ω, G = +2)
    Gain flatness 0.1 dB to 40 MHz
    0.01% differential gain error
    0.02° differential phase error
  • Drives 4 video loads (37.5 V) with 0.02% differential gain and 0.1° differential phase
  • Low power, ±5 V supplies 5 mA typ/amplifier power supply current

Diagrams

AD8055 Diagram
Pin Configuration Diagram for AD8055

Specifications

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages DIP,SOIC,SOT
Rail-Rail Out No
Slew Rate 1.4kV/µs
-3dB Bandwidth 300MHz
Supply Current (max) 6.5mA
Total Harmonic Dist. 72dB
Type BiPolar,Video
Vcc-Vee 8V to 12V
Input Noise (nV/rtHz) 6nV/rtHz

Explore Other Products

ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter

Subscribe to New Products Feed
Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out Total Harmonic Dist. Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.86
AD8052 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.62
AD8091 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.70
AD8092 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.90
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.52
ADA4851-4 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.10
ADA4851-2 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.70
AD8054 150MHz 145V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.88
AD8044 160MHz 190V/µs 1V/V Yes 75dB 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $4.00
AD8041 170MHz 170V/µs 1V/V Yes 72dB 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.95
AD8042 170MHz 225V/µs 1V/V Yes 73dB 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.05
ADA4850-1 175MHz 220V/µs 1V/V Yes 81dB 10nV/rtHz