AD7783: Single-Channel, Read-Only, Pin-Configured, 24-bit Sigma-Delta A/D Converter with Switchable Current Sources
The AD7782 and AD7783 are 24-bit low cost, low power Sigma Delta ADCs intended for dc and low frequency ac measurement applications. They are Read-only ADCs and have no writeable registers. This leads ...More
AD7783: Single-Channel, Read-Only, Pin-Configured, 24-bit Sigma-Delta A/D Converter with Switchable Current Sources
Product Description
The AD7782 and AD7783 are 24-bit low cost, low power Sigma Delta ADCs intended for dc and low frequency ac measurement applications. They are Read-only ADCs and have no writeable registers. This leads to a very simple interface between ADC and controller. Since their power consumption is low, the devices can be loop powered, battery powered or locally powered. The two-setting on-chip PGA can accommodate either a low-level or high-level analog input with no external signal conditioning hardware. Operating options are pin-programmable, not software programmable.
Features
- Single-Channel, 24-Bit Σ-Δ ADC
- Pin Configurable (No Programmable Registers)
- ISOURCE Select
- Pin Programmable Input Ranges (±2.56 V or ±160 mV) - Fixed 19.79 Hz Update Rate
- Simultaneous 50 Hz and 60 Hz Rejection
- 24-Bit No Missing Codes
- 18.5-Bit p-p Resolution (±2.56 V Range)
- 16.5-Bit p-p Resolution (±160 mV Range)
- Interface
Master or Slave Mode of Operation
Slave Mode
- 3-Wire Serial
- SPI®, QSPI™, MICROWIRE™, and DSP-Compatible
- Schmitt Trigger on SCLK - Power
- Specified for Single 3 V and 5 V Operation
- Normal: 1.3 mA @ 3 V
- Power-Down: 9 µA
AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC
AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC
AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC
AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7745 | 24 | 90SPS | 1 | 4.25mW |
| AD7783 | 24 | 19.79SPS | 1 | 8.5mW |
| AD7791 | 24 | 120SPS | 1 | 800µW |
| AD7797 | 24 | 123SPS | 1 | 1.6mW |
| AD7746 | 24 | 90SPS | 2 | 4.25mW |
| AD7782 | 24 | 19.79SPS | 2 | 8.5mW |
| AD7787 | 24 | 120SPS | 2 | 800µW |
| AD7713 | 24 | 205SPS | 3 | 5.5mW |
| AD7793 | 24 | 470SPS | 3 | 2.5mW |
| AD7799 | 24 | 470SPS | 3 | 2.5mW |
| AD7714 | 24 | 1KSPS | 5 | 7mW |
AD7783 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7783BRU | Prodn | 16 ld TSSOP | 16 | Ind | $4.74 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7783BRU-REEL | Prodn | 16 ld TSSOP | 16 | Ind | $4.74 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7783BRU-REEL7 | Prodn | 16 ld TSSOP | 16 | Ind | $4.74 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7783BRUZ | Prodn | 16 ld TSSOP | 16 | Ind | $4.30 | 11/14/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7783BRUZ-REEL7 | Prodn | 16 ld TSSOP | 16 | Ind | $4.30 | 11/07/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7783EB | Prodn | EVALUATION BOARDS | - | TBD | $151.80 | 10/24/2008 | E | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close