相控阵
ADI’s comprehensive portfolio of RF, digitizer, and signal processing solutions enable the construction of high performance, low power phased array radar systems with any architecture and in any frequency band.
From mechanically steered through analog, digital, and hybrid beamforming systems, we offer components, SiPs, modules, system development platforms, and software to fast-track your development effort and accelerate your time to market.
探索应用领域 相控阵
Phased Array Performance, Expertise, and Solutions Across the Entire Signal Chain
Analog Devices offers a complete signal chain for phased array antennas from the data converter and transceiver ICs to the RF front end. Our expertise in a wide range of technologies, including 28 nm CMOS, GaAs, SiGe BiCMOS, SOI, and GaN, can help you design phased array antenna solutions with smaller components that work optimally together, reducing SWaP, increasing performance, and bringing your solution to market faster.
- Components, SiPs, and modules engineered for scalability and reliability
- System development platforms to streamline prototyping and integration
- Software tools that reduce complexity and shorten design cycles
Phased Array: Precision at Scale
Unlock the next generation of phased array performance with ADI’s integrated RF, signal processing, power, and calibration technologies.
ADI Expands Beamformer Portfolio
ADAR5001 combines input signals at the P1 and P2 ports to an output at the S1 port; all within the smallest package on the market.
TR Module to Complement Your BFIC?
The ADTR1107 is a compact, 6 GHz to 18 GHz, front-end IC that is ideal for phased array antenna and radar applications.
Complete Phased Array Radar Solutions
Select an area for more details: 
文件和下载
产品选型指南
RF、微波和毫米波IC选型指南
3.64 M
解决方案设计及宣传手册
ADSY1100 Brochure
2.26 M
GaN Power Amplifiers Brochure
675.89 K
Beamforming Brochure - Providing High Speed Data Where You Need It and When You Need It
2.37 M
Phased Array Brochure
961.15 K
Aerospace and Defense Capabilities Brochure
1.74 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}