ADL8142

RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz

Viewing:

Overview

  • Low noise figure: 1.6 dB typical at 27 GHz to 31 GHz
  • Single positive supply (self biased)
  • High gain: 27 dB typical at 27 GHz to 31 GHz
  • High OIP3: 21.5 dBm typical at 27 GHz to 31 GHz
  • RoHS-compliant, 2 mm × 2 mm, 8-lead LFCSP
ADL8142
GaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz
ADL8142 - Functional Block Diagram ADL8142 - Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADL8142

Evaluating the ADL8142 GaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz

Features and Benefits

  • 4-layer, Rogers 4003C and Isola Group 370HR evaluation board
  • End launch, 2.92 mm RF connectors
  • Through calibration path (depopulated)

Product Details

The ADL8142-EVALZ consists of a 4-layer printed circuit board (PCB) fabricated from 8 mil thick, Rogers 4003C and Isola 370HR, copper clad, forming a nominal thickness of 62 mils. The RFIN and RFOUT ports on the ADL8142-EVALZ are populated with 2.92 mm, female coaxial connectors, and the corresponding RF traces have a 50 Ω characteristic impedance. The ADL8142-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL8142. To calibrate board trace losses, a through calibration path is provided between the J1 and J2 connectors. J1 and J2 must be populated with RF connectors to use the through calibration path. Refer to Table 1 and Figure 3 in the user guide for the through calibration path performance.

Access the ADL8142-EVALZ ground path and VDD pin through the surface-mount technology (SMT) test point connectors, GND and VDD. A supplementary test point for VBIAS is included for simple access on the RBIAS pin (see Figure 5 for the test point assembly).

The RF traces on the ADL8142-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat sink.

The power supply decoupling capacitors on the ADL8142-EVALZ represent the configuration used to characterize and qualify the device.

For full details on the ADL8142, see the ADL8142 data sheet, which must be consulted in conjunction with the user guide when using the ADL8142-EVALZ.

EVAL-ADL8142
Evaluating the ADL8142 GaAs, pHEMT, MMIC, Low Noise Amplifier, 23 GHz to 31 GHz
ADL8142 Evaluation Board - Angle ADL8142 Evaluation Board -Top ADL8142 Evaluation Board -Bottom

Latest Discussions

Recently Viewed