ADAR4002

RECOMMENDED FOR NEW DESIGNS

0.5 GHz to 19 GHz, 1-Channel, Bidirectional True Time Delay Unit

Viewing:

Part Details

  • 0.5 GHz to 19 GHz frequency range
  • Programmable 7-bit time delay
  • Programmable Time Delay Range
    • Time Delay Range 0: 0 to 508ps range, 4ps Standard resolution
    • Time Delay Range 1: 0 to 254ps range, 2ps High resolution
  • Programmable6-bit attenuation
    • 31.5 dB adjustment range
    • 0.5 dB resolution
  • Performance at 10 GHz for minimum time delay and attenuation
    • Insertion loss
        • Time Delay Range 0: −20.5 dB
        • Time Delay Range 1: −16.2 dB
      • Input IP3
          • Time Delay Range 0: 15.2 dBm
          • Time Delay Range 1: 14.1 dBm
          • Input P1dB
              • Time Delay Range 0: 5 dBm
              • Time Delay Range 1: 4.1 dBm
            • Noise figure
              • Time Delay Range 0: 21.2 dB
              • Time Delay Range 1: 16.6 dB
          • Fully programmable via a 3-wire or 4-wire SPI
          • 14-bit shift register for daisy chaining and quick data load
          • Power Dissipation: 1 mW with 1.2V and 1.0V Dual Supplies
          • 14-lead, 3 mm × 2 mm, LFCSP
        ADAR4002
        0.5 GHz to 19 GHz, 1-Channel, Bidirectional True Time Delay Unit
        ADAR4002 - Chip ADAR4002 Functional Block Diagram
        Add to myAnalog

        Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

        Create New Project
        Ask a Question

        Documentation

        Learn More
        Add to myAnalog

        Add media to the Resources section of myAnalog, to an existing project or to a new project.

        Create New Project

        Software Resources

        Can't find the software or driver you need?

        Request a Driver/Software

        Tools & Simulations

        LTspice

        LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

        Latest Discussions

        Recently Viewed