AD5757

NOT RECOMMENDED FOR NEW DESIGNS

Quad Channel, 16-Bit, Serial Input, 4-20mA Output DAC, Dynamic Power Control, HART Connectivity

Viewing:

Overview

  •  16-bit resolution and monotonicity Dynamic power control for thermal management or external PMOS mode
  • Current output ranges: 0 mA to 20 mA, 4 mA to 20 mA, or 0 mA to 24 mA
    • ±0.05% total unadjusted error (TUE) maximum
  • User programmable offset and gain On-chip diagnostics
  • On-chip reference (±10 ppm/°C maximum)
  • −40°C to +105°C temperature range

The AD5757 is a quad, current output DAC that operates with a power supply range from 10.8 V to 33 V. On-chip dynamic power control minimizes package power dissipation by regulating the voltage on the output driver from 7.4 V to 29.5 V, using a dc-to-dc boost converter optimized for minimum on-chip power dissipation.

Each channel has a corresponding CHART pin so that HART signals can be coupled onto the current output of the AD5757.

The part uses a versatile 3-wire serial interface that operates at clock rates of up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, DSP, and microcontroller interface standards. The interface also features optional CRC-8 packet error checking, as well as a watchdog timer that monitors activity on the interface.

Product Highlights

  1. Dynamic power control for thermal management.
  2. 16-bit performance.
  3. Multichannel.
  4. HART Compliant.

Applications

  • Process control
  • Actuator Control
  • Programmable logic controllers (PLCs)
  • HART Network Connectivity

AD5757
Quad Channel, 16-Bit, Serial Input, 4-20mA Output DAC, Dynamic Power Control, HART Connectivity
AD5757 Functional Block Diagram AD5757 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Digital Isolators 3
ADUM1410 PRODUCTION Quad-Channel Digital Isolators
ADUM1411 PRODUCTION Quad-Channel Digital Isolator
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Switching Regulators & Controllers 2
ADP2302 PRODUCTION 2A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
ADP2303 PRODUCTION 3A, 700KHz NonSynchronous Step-Down DC-DC Switching Regulator
Voltage References 3
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR02 PRODUCTION Ultracompact, Precision 5.0 V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD5757

AD5757 Evaluation Board

Product Details

The EVAL-AD5757SDZ is no longer available to order. The AD5755-1 Evaluation Board is the recommended replacement.

The Evaluation board for the AD5757 contains a SDP connection and software allowing the AD5757 to be controlled from a SDP board.

EVAL-AD5757
AD5757 Evaluation Board

Latest Discussions

Recently Viewed